Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSS-M3-4 | M3 | 0.5 | 4 | 5.5 | 3 | 2.5 | 20 | 0.63 | CAD | RFQ |
SNSS-M3-5 | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 20 | 0.67 | CAD | RFQ |
SNSS-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 20 | 0.71 | CAD | RFQ |
SNSS-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 20 | 0.8 | CAD | RFQ |
SNSS-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 20 | 0.88 | CAD | RFQ |
SNSS-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 20 | 0.96 | CAD | RFQ |
SNSS-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 20 | 1.2 | CAD | RFQ |
SNSS-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 20 | 1.4 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSS-J | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-70 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.
- Captive Processing Service is supported for M10 and M12.
- M3 to M8 captive-processed hex socket head cap screws SSC are available.SSC