Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSS-M5-6 | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 20 | 2.2 | CAD | RFQ |
SNSS-M5-8 | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 20 | 2.5 | CAD | RFQ |
SNSS-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 20 | 2.7 | CAD | RFQ |
SNSS-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 20 | 3 | CAD | RFQ |
SNSS-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 20 | 3.5 | CAD | RFQ |
SNSS-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 20 | 4 | CAD | RFQ |
SNSS-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 20 | 4.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSS-J | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-70 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.
- Captive Processing Service is supported for M10 and M12.
- M3 to M8 captive-processed hex socket head cap screws SSC are available.SSC