• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SPC-C/Plastic Socket Head Cap Screws - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-CPlastic Screws - Hex Socket Head Cap Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M3-6-C M3 0.5 6 5.5 3 2.5 266 0.18 20 0.11 CAD RFQ
SPC-M3-8-C M3 0.5 8 5.5 3 2.5 266 0.18 20 0.12 CAD RFQ
SPC-M3-10-C M3 0.5 10 5.5 3 2.5 266 0.18 20 0.14 CAD RFQ
SPC-M3-12-C M3 0.5 12 5.5 3 2.5 266 0.18 20 0.15 CAD RFQ
SPC-M3-15-C M3 0.5 15 5.5 3 2.5 266 0.18 20 0.17 CAD RFQ
SPC-M3-20-C M3 0.5 20 5.5 3 2.5 266 0.18 20 0.21 CAD RFQ
SPC-M3-25-C M3 0.5 25 5.5 3 2.5 266 0.18 20 0.25 CAD RFQ
SPC-M3-6-C(1000) M3 0.5 6 5.5 3 2.5 266 0.18 1000 0.11 CAD RFQ
SPC-M3-8-C(1000) M3 0.5 8 5.5 3 2.5 266 0.18 1000 0.12 CAD RFQ
SPC-M3-10-C(1000) M3 0.5 10 5.5 3 2.5 266 0.18 1000 0.14 CAD RFQ
SPC-M3-12-C(1000) M3 0.5 12 5.5 3 2.5 266 0.18 1000 0.15 CAD RFQ
SPC-M3-15-C(1000) M3 0.5 15 5.5 3 2.5 266 0.18 1000 0.17 CAD RFQ
SPC-M3-20-C(1000) M3 0.5 20 5.5 3 2.5 266 0.18 1000 0.21 CAD RFQ
SPC-M3-25-C(1000) M3 0.5 25 5.5 3 2.5 266 0.18 1000 0.25 CAD RFQ
SPC-M4-6-C M4 0.7 6 7 4 3 481 0.39 20 0.23 CAD RFQ
SPC-M4-8-C M4 0.7 8 7 4 3 481 0.39 20 0.25 CAD RFQ
SPC-M4-10-C M4 0.7 10 7 4 3 481 0.39 20 0.28 CAD RFQ
SPC-M4-12-C M4 0.7 12 7 4 3 481 0.39 20 0.3 CAD RFQ
SPC-M4-15-C M4 0.7 15 7 4 3 481 0.39 20 0.34 CAD RFQ
SPC-M4-20-C M4 0.7 20 7 4 3 481 0.39 20 0.41 CAD RFQ
SPC-M4-25-C M4 0.7 25 7 4 3 481 0.39 20 0.48 CAD RFQ
SPC-M4-6-C(1000) M4 0.7 6 7 4 3 481 0.39 1000 0.23 CAD RFQ
SPC-M4-8-C(1000) M4 0.7 8 7 4 3 481 0.39 1000 0.25 CAD RFQ
SPC-M4-10-C(1000) M4 0.7 10 7 4 3 481 0.39 1000 0.28 CAD RFQ
SPC-M4-12-C(1000) M4 0.7 12 7 4 3 481 0.39 1000 0.3 CAD RFQ
SPC-M4-15-C(1000) M4 0.7 15 7 4 3 481 0.39 1000 0.34 CAD RFQ
SPC-M4-20-C(500) M4 0.7 20 7 4 3 481 0.39 500 0.41 CAD RFQ
SPC-M4-25-C(500) M4 0.7 25 7 4 3 481 0.39 500 0.48 CAD RFQ
SPC-M5-10-C M5 0.8 10 8.5 5 4 797 0.8 20 0.42 CAD RFQ
SPC-M5-12-C M5 0.8 12 8.5 5 4 797 0.8 20 0.45 CAD RFQ
SPC-M5-15-C M5 0.8 15 8.5 5 4 797 0.8 20 0.52 CAD RFQ
SPC-M5-20-C M5 0.8 20 8.5 5 4 797 0.8 20 0.62 CAD RFQ
SPC-M5-25-C M5 0.8 25 8.5 5 4 797 0.8 20 0.74 CAD RFQ
SPC-M5-30-C M5 0.8 30 8.5 5 4 797 0.8 20 0.85 CAD RFQ
SPC-M5-35-C M5 0.8 35 8.5 5 4 797 0.8 20 0.97 CAD RFQ
SPC-M5-10-C(500) M5 0.8 10 8.5 5 4 797 0.8 500 0.42 CAD RFQ
SPC-M5-12-C(500) M5 0.8 12 8.5 5 4 797 0.8 500 0.45 CAD RFQ
SPC-M5-15-C(500) M5 0.8 15 8.5 5 4 797 0.8 500 0.52 CAD RFQ
SPC-M5-20-C(500) M5 0.8 20 8.5 5 4 797 0.8 500 0.62 CAD RFQ
SPC-M5-25-C(250) M5 0.8 25 8.5 5 4 797 0.8 250 0.74 CAD RFQ
SPC-M5-30-C(250) M5 0.8 30 8.5 5 4 797 0.8 250 0.85 CAD RFQ
SPC-M5-35-C(250) M5 0.8 35 8.5 5 4 797 0.8 250 0.97 CAD RFQ
SPC-M6-10-C M6 1 10 10 6 5 1136 1.2 20 0.72 CAD RFQ
SPC-M6-15-C M6 1 15 10 6 5 1136 1.2 20 0.78 CAD RFQ
SPC-M6-20-C M6 1 20 10 6 5 1136 1.2 20 0.85 CAD RFQ
SPC-M6-25-C M6 1 25 10 6 5 1136 1.2 20 1.2 CAD RFQ
SPC-M6-30-C M6 1 30 10 6 5 1136 1.2 20 1.3 CAD RFQ
SPC-M6-35-C M6 1 35 10 6 5 1136 1.2 20 1.6 CAD RFQ
SPC-M6-40-C M6 1 40 10 6 5 1136 1.2 20 1.7 CAD RFQ
SPC-M6-10-C(500) M6 1 10 10 6 5 1136 1.2 500 0.72 CAD RFQ
SPC-M6-15-C(500) M6 1 15 10 6 5 1136 1.2 500 0.78 CAD RFQ
SPC-M6-20-C(250) M6 1 20 10 6 5 1136 1.2 250 0.85 CAD RFQ
SPC-M6-25-C(250) M6 1 25 10 6 5 1136 1.2 250 1.2 CAD RFQ
SPC-M6-30-C(200) M6 1 30 10 6 5 1136 1.2 200 1.3 CAD RFQ
SPC-M6-35-C(200) M6 1 35 10 6 5 1136 1.2 200 1.6 CAD RFQ
SPC-M6-40-C(100) M6 1 40 10 6 5 1136 1.2 100 1.7 CAD RFQ
SPC-M8-10-C M8 1.25 10 13 8 6 2088 3.2 20 1.6 CAD RFQ
SPC-M8-15-C M8 1.25 15 13 8 6 2088 3.2 20 1.9 CAD RFQ
SPC-M8-20-C M8 1.25 20 13 8 6 2088 3.2 20 2.1 CAD RFQ
SPC-M8-25-C M8 1.25 25 13 8 6 2088 3.2 20 2.4 CAD RFQ
SPC-M8-30-C M8 1.25 30 13 8 6 2088 3.2 20 2.6 CAD RFQ
SPC-M8-35-C M8 1.25 35 13 8 6 2088 3.2 20 3 CAD RFQ
SPC-M8-40-C M8 1.25 40 13 8 6 2088 3.2 20 3.3 CAD RFQ
SPC-M8-10-C(250) M8 1.25 10 13 8 6 2088 3.2 250 1.6 CAD RFQ
SPC-M8-15-C(200) M8 1.25 15 13 8 6 2088 3.2 200 1.9 CAD RFQ
SPC-M8-20-C(200) M8 1.25 20 13 8 6 2088 3.2 200 2.1 CAD RFQ
SPC-M8-25-C(100) M8 1.25 25 13 8 6 2088 3.2 100 2.4 CAD RFQ
SPC-M8-30-C(100) M8 1.25 30 13 8 6 2088 3.2 100 2.6 CAD RFQ
SPC-M8-35-C(100) M8 1.25 35 13 8 6 2088 3.2 100 3 CAD RFQ
SPC-M8-40-C(100) M8 1.25 40 13 8 6 2088 3.2 100 3.3 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPC-C
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) hex socket head cap screws.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)