• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SPE-C(INCH)/Plastic Inch Socket Head Cap Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-C(INCH)Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK寸法図

Specs/CAD

Unit : inch

Part Number #
Nominal of Thread
L D1 L1 B Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-#2-56-3/16-C No.2-56UNC 3/16 0.140 0.086 5/64 181 0.10 10 0.050 CAD RFQ
SPE-#2-56-1/4-C No.2-56UNC 1/4 0.140 0.086 5/64 181 0.10 10 0.057 CAD RFQ
SPE-#2-56-5/16-C No.2-56UNC 5/16 0.140 0.086 5/64 181 0.10 10 0.064 CAD RFQ
SPE-#2-56-3/8-C No.2-56UNC 3/8 0.140 0.086 5/64 181 0.10 10 0.071 CAD RFQ
SPE-#2-56-3/16-C(100) No.2-56UNC 3/16 0.140 0.086 5/64 181 0.10 100 0.050 CAD RFQ
SPE-#2-56-1/4-C(100) No.2-56UNC 1/4 0.140 0.086 5/64 181 0.10 100 0.057 CAD RFQ
SPE-#2-56-5/16-C(100) No.2-56UNC 5/16 0.140 0.086 5/64 181 0.10 100 0.064 CAD RFQ
SPE-#2-56-3/8-C(100) No.2-56UNC 3/8 0.140 0.086 5/64 181 0.10 100 0.071 CAD RFQ
SPE-#4-40-3/16-C No.4-40UNC 3/16 0.183 0.112 3/32 306 0.19 10 0.06 CAD RFQ
SPE-#4-40-1/4-C No.4-40UNC 1/4 0.183 0.112 3/32 306 0.19 10 0.075 CAD RFQ
SPE-#4-40-5/16-C No.4-40UNC 5/16 0.183 0.112 3/32 306 0.19 10 0.1 CAD RFQ
SPE-#4-40-3/8-C No.4-40UNC 3/8 0.183 0.112 3/32 306 0.19 10 0.13 CAD RFQ
SPE-#4-40-1/2-C No.4-40UNC 1/2 0.183 0.112 3/32 306 0.19 10 0.15 CAD RFQ
SPE-#4-40-5/8-C No.4-40UNC 5/8 0.183 0.112 3/32 306 0.19 10 0.17 CAD RFQ
SPE-#4-40-3/4-C No.4-40UNC 3/4 0.183 0.112 3/32 306 0.19 10 0.2 CAD RFQ
SPE-#4-40-7/8-C No.4-40UNC 7/8 0.183 0.112 3/32 306 0.19 10 0.23 CAD RFQ
SPE-#4-40-1-C No.4-40UNC 1 0.183 0.112 3/32 306 0.19 10 0.26 CAD RFQ
SPE-#4-40-3/16-C(100) No.4-40UNC 3/16 0.183 0.112 3/32 306 0.19 100 0.06 CAD RFQ
SPE-#4-40-1/4-C(100) No.4-40UNC 1/4 0.183 0.112 3/32 306 0.19 100 0.075 CAD RFQ
SPE-#4-40-5/16-C(100) No.4-40UNC 5/16 0.183 0.112 3/32 306 0.19 100 0.1 CAD RFQ
SPE-#4-40-3/8-C(100) No.4-40UNC 3/8 0.183 0.112 3/32 306 0.19 100 0.13 CAD RFQ
SPE-#4-40-1/2-C(100) No.4-40UNC 1/2 0.183 0.112 3/32 306 0.19 100 0.15 CAD RFQ
SPE-#4-40-5/8-C(100) No.4-40UNC 5/8 0.183 0.112 3/32 306 0.19 100 0.17 CAD RFQ
SPE-#4-40-3/4-C(100) No.4-40UNC 3/4 0.183 0.112 3/32 306 0.19 100 0.2 CAD RFQ
SPE-#4-40-7/8-C(100) No.4-40UNC 7/8 0.183 0.112 3/32 306 0.19 100 0.23 CAD RFQ
SPE-#4-40-1-C(100) No.4-40UNC 1 0.183 0.112 3/32 306 0.19 100 0.26 CAD RFQ
SPE-#6-32-1/4-C No.6-32UNC 1/4 0.226 0.138 7/64 459 0.33 10 0.11 CAD RFQ
SPE-#6-32-5/16-C No.6-32UNC 5/16 0.226 0.138 7/64 459 0.33 10 0.14 CAD RFQ
SPE-#6-32-3/8-C No.6-32UNC 3/8 0.226 0.138 7/64 459 0.33 10 0.16 CAD RFQ
SPE-#6-32-7/16-C No.6-32UNC 7/16 0.226 0.138 7/64 459 0.33 10 0.17 CAD RFQ
SPE-#6-32-1/2-C No.6-32UNC 1/2 0.226 0.138 7/64 459 0.33 10 0.19 CAD RFQ
SPE-#6-32-5/8-C No.6-32UNC 5/8 0.226 0.138 7/64 459 0.33 10 0.21 CAD RFQ
SPE-#6-32-3/4-C No.6-32UNC 3/4 0.226 0.138 7/64 459 0.33 10 0.24 CAD RFQ
SPE-#6-32-7/8-C No.6-32UNC 7/8 0.226 0.138 7/64 459 0.33 10 0.27 CAD RFQ
SPE-#6-32-1-C No.6-32UNC 1 0.226 0.138 7/64 459 0.33 10 0.3 CAD RFQ
SPE-#6-32-1/4-C(100) No.6-32UNC 1/4 0.226 0.138 7/64 459 0.33 100 0.11 CAD RFQ
SPE-#6-32-5/16-C(100) No.6-32UNC 5/16 0.226 0.138 7/64 459 0.33 100 0.14 CAD RFQ
SPE-#6-32-3/8-C(100) No.6-32UNC 3/8 0.226 0.138 7/64 459 0.33 100 0.16 CAD RFQ
SPE-#6-32-7/16-C(100) No.6-32UNC 7/16 0.226 0.138 7/64 459 0.33 100 0.17 CAD RFQ
SPE-#6-32-1/2-C(100) No.6-32UNC 1/2 0.226 0.138 7/64 459 0.33 100 0.19 CAD RFQ
SPE-#6-32-5/8-C(100) No.6-32UNC 5/8 0.226 0.138 7/64 459 0.33 100 0.21 CAD RFQ
SPE-#6-32-3/4-C(100) No.6-32UNC 3/4 0.226 0.138 7/64 459 0.33 100 0.24 CAD RFQ
SPE-#6-32-7/8-C(100) No.6-32UNC 7/8 0.226 0.138 7/64 459 0.33 100 0.27 CAD RFQ
SPE-#6-32-1-C(100) No.6-32UNC 1 0.226 0.138 7/64 459 0.33 100 0.3 CAD RFQ
SPE-#8-32-1/4-C No.8-32UNC 1/4 0.27 0.164 9/64 746 0.61 10 0.21 CAD RFQ
SPE-#8-32-5/16-C No.8-32UNC 5/16 0.27 0.164 9/64 746 0.61 10 0.24 CAD RFQ
SPE-#8-32-3/8-C No.8-32UNC 3/8 0.27 0.164 9/64 746 0.61 10 0.26 CAD RFQ
SPE-#8-32-1/2-C No.8-32UNC 1/2 0.27 0.164 9/64 746 0.61 10 0.29 CAD RFQ
SPE-#8-32-5/8-C No.8-32UNC 5/8 0.27 0.164 9/64 746 0.61 10 0.31 CAD RFQ
SPE-#8-32-3/4-C No.8-32UNC 3/4 0.27 0.164 9/64 746 0.61 10 0.34 CAD RFQ
SPE-#8-32-7/8-C No.8-32UNC 7/8 0.27 0.164 9/64 746 0.61 10 0.37 CAD RFQ
SPE-#8-32-1-C No.8-32UNC 1 0.27 0.164 9/64 746 0.61 10 0.4 CAD RFQ
SPE-#8-32-1/4-C(100) No.8-32UNC 1/4 0.27 0.164 9/64 746 0.61 100 0.21 CAD RFQ
SPE-#8-32-5/16-C(100) No.8-32UNC 5/16 0.27 0.164 9/64 746 0.61 100 0.24 CAD RFQ
SPE-#8-32-3/8-C(100) No.8-32UNC 3/8 0.27 0.164 9/64 746 0.61 100 0.26 CAD RFQ
SPE-#8-32-1/2-C(100) No.8-32UNC 1/2 0.27 0.164 9/64 746 0.61 100 0.29 CAD RFQ
SPE-#8-32-5/8-C(100) No.8-32UNC 5/8 0.27 0.164 9/64 746 0.61 100 0.31 CAD RFQ
SPE-#8-32-3/4-C(100) No.8-32UNC 3/4 0.27 0.164 9/64 746 0.61 100 0.34 CAD RFQ
SPE-#8-32-7/8-C(100) No.8-32UNC 7/8 0.27 0.164 9/64 746 0.61 100 0.37 CAD RFQ
SPE-#8-32-1-C(100) No.8-32UNC 1 0.27 0.164 9/64 746 0.61 100 0.4 CAD RFQ
SPE-#10-24-3/8-C No.10-24UNC 3/8 0.312 0.19 5/32 919 0.84 10 0.33 CAD RFQ
SPE-#10-24-1/2-C No.10-24UNC 1/2 0.312 0.19 5/32 919 0.84 10 0.36 CAD RFQ
SPE-#10-24-5/8-C No.10-24UNC 5/8 0.312 0.19 5/32 919 0.84 10 0.38 CAD RFQ
SPE-#10-24-3/4-C No.10-24UNC 3/4 0.312 0.19 5/32 919 0.84 10 0.41 CAD RFQ
SPE-#10-24-7/8-C No.10-24UNC 7/8 0.312 0.19 5/32 919 0.84 10 0.43 CAD RFQ
SPE-#10-24-1-C No.10-24UNC 1 0.312 0.19 5/32 919 0.84 10 0.46 CAD RFQ
SPE-#10-24-3/8-C(100) No.10-24UNC 3/8 0.312 0.19 5/32 919 0.84 100 0.33 CAD RFQ
SPE-#10-24-1/2-C(100) No.10-24UNC 1/2 0.312 0.19 5/32 919 0.84 100 0.36 CAD RFQ
SPE-#10-24-5/8-C(100) No.10-24UNC 5/8 0.312 0.19 5/32 919 0.84 100 0.38 CAD RFQ
SPE-#10-24-3/4-C(100) No.10-24UNC 3/4 0.312 0.19 5/32 919 0.84 100 0.41 CAD RFQ
SPE-#10-24-7/8-C(100) No.10-24UNC 7/8 0.312 0.19 5/32 919 0.84 100 0.43 CAD RFQ
SPE-#10-24-1-C(100) No.10-24UNC 1 0.312 0.19 5/32 919 0.84 100 0.46 CAD RFQ
SPE-#10-32-3/8-C No.10-32UNF 3/8 0.312 0.19 5/32 1090 0.95 10 0.46 CAD RFQ
SPE-#10-32-1/2-C No.10-32UNF 1/2 0.312 0.19 5/32 1090 0.95 10 0.5 CAD RFQ
SPE-#10-32-5/8-C No.10-32UNF 5/8 0.312 0.19 5/32 1090 0.95 10 0.54 CAD RFQ
SPE-#10-32-3/4-C No.10-32UNF 3/4 0.312 0.19 5/32 1090 0.95 10 0.58 CAD RFQ
SPE-#10-32-7/8-C No.10-32UNF 7/8 0.312 0.19 5/32 1090 0.95 10 0.62 CAD RFQ
SPE-#10-32-1-C No.10-32UNF 1 0.312 0.19 5/32 1090 0.95 10 0.68 CAD RFQ
SPE-#10-32-3/8-C(100) No.10-32UNF 3/8 0.312 0.19 5/32 1090 0.95 100 0.46 CAD RFQ
SPE-#10-32-1/2-C(100) No.10-32UNF 1/2 0.312 0.19 5/32 1090 0.95 100 0.5 CAD RFQ
SPE-#10-32-5/8-C(100) No.10-32UNF 5/8 0.312 0.19 5/32 1090 0.95 100 0.54 CAD RFQ
SPE-#10-32-3/4-C(100) No.10-32UNF 3/4 0.312 0.19 5/32 1090 0.95 100 0.58 CAD RFQ
SPE-#10-32-7/8-C(100) No.10-32UNF 7/8 0.312 0.19 5/32 1090 0.95 100 0.62 CAD RFQ
SPE-#10-32-1-C(100) No.10-32UNF 1 0.312 0.19 5/32 1090 0.95 100 0.68 CAD RFQ
SPE-1/4-20-3/8-C 1/4-20UNC 3/8 0.375 0.25 3/16 1742 2.04 10 0.58 CAD RFQ
SPE-1/4-20-1/2-C 1/4-20UNC 1/2 0.375 0.25 3/16 1742 2.04 10 0.62 CAD RFQ
SPE-1/4-20-5/8-C 1/4-20UNC 5/8 0.375 0.25 3/16 1742 2.04 10 0.66 CAD RFQ
SPE-1/4-20-3/4-C 1/4-20UNC 3/4 0.375 0.25 3/16 1742 2.04 10 0.7 CAD RFQ
SPE-1/4-20-7/8-C 1/4-20UNC 7/8 0.375 0.25 3/16 1742 2.04 10 0.74 CAD RFQ
SPE-1/4-20-1-C 1/4-20UNC 1 0.375 0.25 3/16 1742 2.04 10 0.8 CAD RFQ
SPE-1/4-20-1 1/4-C 1/4-20UNC 1-1/4 0.375 0.25 3/16 1742 2.04 10 1.1 CAD RFQ
SPE-1/4-20-1 1/2-C 1/4-20UNC 1-1/2 0.375 0.25 3/16 1742 2.04 10 1.3 CAD RFQ
SPE-1/4-20-3/8-C(100) 1/4-20UNC 3/8 0.375 0.25 3/16 1742 2.04 100 0.58 CAD RFQ
SPE-1/4-20-1/2-C(100) 1/4-20UNC 1/2 0.375 0.25 3/16 1742 2.04 100 0.62 CAD RFQ
SPE-1/4-20-5/8-C(100) 1/4-20UNC 5/8 0.375 0.25 3/16 1742 2.04 100 0.66 CAD RFQ
SPE-1/4-20-3/4-C(100) 1/4-20UNC 3/4 0.375 0.25 3/16 1742 2.04 100 0.7 CAD RFQ
SPE-1/4-20-7/8-C(100) 1/4-20UNC 7/8 0.375 0.25 3/16 1742 2.04 100 0.74 CAD RFQ
SPE-1/4-20-1-C(100) 1/4-20UNC 1 0.375 0.25 3/16 1742 2.04 100 0.8 CAD RFQ
SPE-1/4-20-1 1/4-C(100) 1/4-20UNC 1-1/4 0.375 0.25 3/16 1742 2.04 100 1.1 CAD RFQ
SPE-1/4-20-1 1/2-C(50) 1/4-20UNC 1-1/2 0.375 0.25 3/16 1742 2.04 50 1.3 CAD RFQ
SPE-5/16-18-1/2-C 5/16-18UNC 1/2 0.469 0.3125 1/4 2915 3.8 10 2 CAD RFQ
SPE-5/16-18-5/8-C 5/16-18UNC 5/8 0.469 0.3125 1/4 2915 3.8 10 2.2 CAD RFQ
SPE-5/16-18-3/4-C 5/16-18UNC 3/4 0.469 0.3125 1/4 2915 3.8 10 2.4 CAD RFQ
SPE-5/16-18-7/8-C 5/16-18UNC 7/8 0.469 0.3125 1/4 2915 3.8 10 2.6 CAD RFQ
SPE-5/16-18-1-C 5/16-18UNC 1 0.469 0.3125 1/4 2915 3.8 10 2.8 CAD RFQ
SPE-5/16-18-1 1/4-C 5/16-18UNC 1-1/4 0.469 0.3125 1/4 2915 3.8 10 3.2 CAD RFQ
SPE-5/16-18-1 1/2-C 5/16-18UNC 1-1/2 0.469 0.3125 1/4 2915 3.8 10 3.6 CAD RFQ
SPE-5/16-18-1/2-C(50) 5/16-18UNC 1/2 0.469 0.3125 1/4 2915 3.8 50 2 CAD RFQ
SPE-5/16-18-5/8-C(50) 5/16-18UNC 5/8 0.469 0.3125 1/4 2915 3.8 50 2.2 CAD RFQ
SPE-5/16-18-3/4-C(50) 5/16-18UNC 3/4 0.469 0.3125 1/4 2915 3.8 50 2.4 CAD RFQ
SPE-5/16-18-7/8-C(50) 5/16-18UNC 7/8 0.469 0.3125 1/4 2915 3.8 50 2.6 CAD RFQ
SPE-5/16-18-1-C(50) 5/16-18UNC 1 0.469 0.3125 1/4 2915 3.8 50 2.8 CAD RFQ
SPE-5/16-18-1 1/4-C(50) 5/16-18UNC 1-1/4 0.469 0.3125 1/4 2915 3.8 50 3.2 CAD RFQ
SPE-5/16-18-1 1/2-C(50) 5/16-18UNC 1-1/2 0.469 0.3125 1/4 2915 3.8 50 3.6 CAD RFQ
SPE-3/8-16-1/2-C 3/8-16UNC 1/2 0.562 0.375 5/16 4424 6.35 10 3.2 CAD RFQ
SPE-3/8-16-5/8-C 3/8-16UNC 5/8 0.562 0.375 5/16 4424 6.35 10 3.4 CAD RFQ
SPE-3/8-16-3/4-C 3/8-16UNC 3/4 0.562 0.375 5/16 4424 6.35 10 3.7 CAD RFQ
SPE-3/8-16-7/8-C 3/8-16UNC 7/8 0.562 0.375 5/16 4424 6.35 10 4 CAD RFQ
SPE-3/8-16-1-C 3/8-16UNC 1 0.562 0.375 5/16 4424 6.35 10 4.3 CAD RFQ
SPE-3/8-16-1 1/4-C 3/8-16UNC 1-1/4 0.562 0.375 5/16 4424 6.35 10 4.9 CAD RFQ
SPE-3/8-16-1 1/2-C 3/8-16UNC 1-1/2 0.562 0.375 5/16 4424 6.35 10 5.5 CAD RFQ
SPE-3/8-16-1/2-C(50) 3/8-16UNC 1/2 0.562 0.375 5/16 4424 6.35 50 3.2 CAD RFQ
SPE-3/8-16-5/8-C(50) 3/8-16UNC 5/8 0.562 0.375 5/16 4424 6.35 50 3.4 CAD RFQ
SPE-3/8-16-3/4-C(50) 3/8-16UNC 3/4 0.562 0.375 5/16 4424 6.35 50 3.7 CAD RFQ
SPE-3/8-16-7/8-C(50) 3/8-16UNC 7/8 0.562 0.375 5/16 4424 6.35 50 4 CAD RFQ
SPE-3/8-16-1-C(50) 3/8-16UNC 1 0.562 0.375 5/16 4424 6.35 50 4.3 CAD RFQ
SPE-3/8-16-1 1/4-C(50) 3/8-16UNC 1-1/4 0.562 0.375 5/16 4424 6.35 50 4.9 CAD RFQ
SPE-3/8-16-1 1/2-C(50) 3/8-16UNC 1-1/2 0.562 0.375 5/16 4424 6.35 50 5.5 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-C(INCH)
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex socket head cap screws.
  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch screw) SPE-N(INCH) are available.SPE-N(INCH)

SPE-C(INCH)Plastic Inch Socket Head Cap Screws - PEEK


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)