• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SSC-SD/Socket Head Cap Captive Screws with Small Head

  • Space
  • Slim
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SDSocket Head Cap Captive Screws with Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M3-8-SD M3 0.5 8 4 4.5 3 2.5 2.2 0.8 CAD RFQ
SSC-M3-10-SD M3 0.5 10 4 4.5 3 2.5 2.2 0.88 CAD RFQ
SSC-M3-12-SD M3 0.5 12 4 4.5 3 2.5 2.2 0.96 CAD RFQ
SSC-M4-10-SD M4 0.7 10 5 5.5 4 3 3 1.8 CAD RFQ
SSC-M4-12-SD M4 0.7 12 5 5.5 4 3 3 2 CAD RFQ
SSC-M4-16-SD M4 0.7 16 5 5.5 4 3 3 2.3 CAD RFQ
SSC-M4-20-SD M4 0.7 20 5 5.5 4 3 3 2.7 CAD RFQ
SSC-M5-12-SD M5 0.8 12 6 7 4.5 4 3.9 3 CAD RFQ
SSC-M5-16-SD M5 0.8 16 6 7 4.5 4 3.9 3.5 CAD RFQ
SSC-M5-20-SD M5 0.8 20 6 7 4.5 4 3.9 4 CAD RFQ
SSC-M5-25-SD M5 0.8 25 6 7 4.5 4 3.9 4.8 CAD RFQ
SSC-M6-12-SD M6 1 12 8 8.5 5.5 5 4.5 5.1 CAD RFQ
SSC-M6-16-SD M6 1 16 8 8.5 5.5 5 4.5 5.8 CAD RFQ
SSC-M6-20-SD M6 1 20 8 8.5 5.5 5 4.5 6.5 CAD RFQ
SSC-M6-25-SD M6 1 25 8 8.5 5.5 5 4.5 7.6 CAD RFQ
SSC-M6-30-SD M6 1 30 8 8.5 5.5 5 4.5 8.3 CAD RFQ
SSC-M8-16-SD M8 1.25 16 10 11 7.5 6 6.3 12 CAD RFQ
SSC-M8-20-SD M8 1.25 20 10 11 7.5 6 6.3 13 CAD RFQ
SSC-M8-25-SD M8 1.25 25 10 11 7.5 6 6.3 15 CAD RFQ
SSC-M8-30-SD M8 1.25 30 10 11 7.5 6 6.3 17 CAD RFQ
SSC-M8-35-SD M8 1.25 35 10 11 7.5 6 6.3 19 CAD RFQ
SSC-M8-40-SD M8 1.25 40 10 11 7.5 6 6.3 21 CAD RFQ
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
SSC-SD
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.
  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSC-SDSocket Head Cap Captive Screws with Small Head

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SSC-M3-SD 4.5 5.03
SSC-M4-SD 5.5 8.78
SSC-M5-SD 7 14.2
SSC-M6-SD 8.5 20.1
SSC-M8-SD 11 36.6

Installation Example

Make a screw hole in the cover, and then pass the SSC-SD thread part through it. Even when the screw is removed from the frame, SSC-SD does not fall out of the cover because the SSC-SD thread part catches on the cover screw hole.

SSC-SDSocket Head Cap Captive Screws with Small Head


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)