Hints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | B | dc | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSC-SNS-M3-8-EL | M3 | 0.5 | 8 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.75 | CAD | RFQ |
| SSC-SNS-M3-10-EL | M3 | 0.5 | 10 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.81 | CAD | RFQ |
| SSC-SNS-M3-12-EL | M3 | 0.5 | 12 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.87 | CAD | RFQ |
| SSC-SNS-M3-16-EL | M3 | 0.5 | 16 | 4 | 5.5 | 3 | 2.5 | 2.2 | 1.1 | CAD | RFQ |
| SSC-SNS-M4-10-EL | M4 | 0.7 | 10 | 5 | 7 | 4 | 3 | 3 | 1.7 | CAD | RFQ |
| SSC-SNS-M4-12-EL | M4 | 0.7 | 12 | 5 | 7 | 4 | 3 | 3 | 1.8 | CAD | RFQ |
| SSC-SNS-M4-16-EL | M4 | 0.7 | 16 | 5 | 7 | 4 | 3 | 3 | 2 | CAD | RFQ |
| SSC-SNS-M4-20-EL | M4 | 0.7 | 20 | 5 | 7 | 4 | 3 | 3 | 2.4 | CAD | RFQ |
| SSC-SNS-M5-12-EL | M5 | 0.8 | 12 | 6 | 8.5 | 5 | 4 | 3.9 | 2.8 | CAD | RFQ |
| SSC-SNS-M5-16-EL | M5 | 0.8 | 16 | 6 | 8.5 | 5 | 4 | 3.9 | 3.1 | CAD | RFQ |
| SSC-SNS-M5-20-EL | M5 | 0.8 | 20 | 6 | 8.5 | 5 | 4 | 3.9 | 3.4 | CAD | RFQ |
| SSC-SNS-M5-25-EL | M5 | 0.8 | 25 | 6 | 8.5 | 5 | 4 | 3.9 | 4 | CAD | RFQ |
| SSC-SNS-M6-12-EL | M6 | 1 | 12 | 8 | 10 | 6 | 5 | 4.5 | 4.5 | CAD | RFQ |
| SSC-SNS-M6-16-EL | M6 | 1 | 16 | 8 | 10 | 6 | 5 | 4.5 | 4.7 | CAD | RFQ |
| SSC-SNS-M6-20-EL | M6 | 1 | 20 | 8 | 10 | 6 | 5 | 4.5 | 4.8 | CAD | RFQ |
| SSC-SNS-M6-25-EL | M6 | 1 | 25 | 8 | 10 | 6 | 5 | 4.5 | 5.1 | CAD | RFQ |
| SSC-SNS-M6-30-EL | M6 | 1 | 30 | 8 | 10 | 6 | 5 | 4.5 | 5.3 | CAD | RFQ |
| SSC-SNS-M8-16-EL | M8 | 1.25 | 16 | 10 | 13 | 8 | 6 | 6.3 | 10 | CAD | RFQ |
| SSC-SNS-M8-20-EL | M8 | 1.25 | 20 | 10 | 13 | 8 | 6 | 6.3 | 10 | CAD | RFQ |
| SSC-SNS-M8-25-EL | M8 | 1.25 | 25 | 10 | 13 | 8 | 6 | 6.3 | 11 | CAD | RFQ |
| SSC-SNS-M8-30-EL | M8 | 1.25 | 30 | 10 | 13 | 8 | 6 | 6.3 | 12 | CAD | RFQ |
| SSC-SNS-M8-35-EL | M8 | 1.25 | 35 | 10 | 13 | 8 | 6 | 6.3 | 13 | CAD | RFQ |
| SSC-SNS-M8-40-EL | M8 | 1.25 | 40 | 10 | 13 | 8 | 6 | 6.3 | 14 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSC-SNS-EL | |
|---|---|
| Main Body | SCM435 Electroless Nickel Plating |
| Strength Class | 12.9 |
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
- Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
- For applications that require both high strength (Strength Class 12.9) and corrosion resistance.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8mm or above.
Installation Example
Make a screw hole in the cover, and then pass the SSC-SNS-EL thread part through it. Even when the screw is removed from the frame, SSC-SNS-EL does not fall out of the cover because the SSC-SNS-EL thread part catches on the cover screw hole.





/12941_1.jpg?upd=20251104165656&awscf_publishdate=2026-02-24 16:30)