• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SSHS-FT/Socket Head Cap Screws with Ultra Low Profile (Full Thread)

  • Space
  • Full Thread

Dimension Drawing

SSHS-FTSocket Head Cap Screws with Ultra Low Profile (Full Thread)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
16
20
25
30
40
50
60
70

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max.
Torque
(N・m)
Mass
(g)
CAD
Download
RFQ
SSHS-M3-16-FT M3 0.5 16 6 1.3 1.5 2 0.6 0.89 CAD RFQ
SSHS-M3-20-FT M3 0.5 20 6 1.3 1.5 2 0.6 1.1 CAD RFQ
SSHS-M3-25-FT M3 0.5 25 6 1.3 1.5 2 0.6 1.3 CAD RFQ
SSHS-M3-30-FT M3 0.5 30 6 1.3 1.5 2 0.6 1.6 CAD RFQ
SSHS-M3-40-FT M3 0.5 40 6 1.3 1.5 2 0.6 2.1 CAD RFQ
SSHS-M3-50-FT M3 0.5 50 6 1.3 1.5 2 0.6 2.6 CAD RFQ
SSHS-M4-20-FT M4 0.7 20 8 1.5 2 2.5 1.5 2 CAD RFQ
SSHS-M4-25-FT M4 0.7 25 8 1.5 2 2.5 1.5 2.5 CAD RFQ
SSHS-M4-30-FT M4 0.7 30 8 1.5 2 2.5 1.5 3 CAD RFQ
SSHS-M4-40-FT M4 0.7 40 8 1.5 2 2.5 1.5 4 CAD RFQ
SSHS-M4-50-FT M4 0.7 50 8 1.5 2 2.5 1.5 4.5 CAD RFQ
SSHS-M4-60-FT M4 0.7 60 8 1.5 2 2.5 1.5 5 CAD RFQ
SSHS-M5-30-FT M5 0.8 30 9 1.5 3 3 3.1 4.1 CAD RFQ
SSHS-M5-40-FT M5 0.8 40 9 1.5 3 3 3.1 5.6 CAD RFQ
SSHS-M5-50-FT M5 0.8 50 9 1.5 3 3 3.1 7.2 CAD RFQ
SSHS-M5-60-FT M5 0.8 60 9 1.5 3 3 3.1 8.7 CAD RFQ
SSHS-M5-70-FT M5 0.8 70 9 1.5 3 3 3.1 10 CAD RFQ
SSHS-M6-40-FT M6 1 40 10 1.5 3 4 5.3 8.2 CAD RFQ
SSHS-M6-50-FT M6 1 50 10 1.5 3 4 5.3 10 CAD RFQ
SSHS-M6-60-FT M6 1 60 10 1.5 3 4 5.3 13 CAD RFQ
SSHS-M6-70-FT M6 1 70 10 1.5 3 4 5.3 15 CAD RFQ
SSHS-M8-40-FT M8 1.25 40 13 1.5 4 5 12 14 CAD RFQ
SSHS-M8-50-FT M8 1.25 50 13 1.5 4 5 12 18 CAD RFQ
SSHS-M8-60-FT M8 1.25 60 13 1.5 4 5 12 22 CAD RFQ
SSHS-M8-70-FT M8 1.25 70 13 1.5 4 5 12 26 CAD RFQ
SSHS-M10-40-FT M10 1.5 40 16 1.5 5 6 18 20 CAD RFQ
SSHS-M10-50-FT M10 1.5 50 16 1.5 5 6 18 26 CAD RFQ
SSHS-M10-60-FT M10 1.5 60 16 1.5 5 6 18 32 CAD RFQ
SSHS-M10-70-FT M10 1.5 70 16 1.5 5 6 18 39 CAD RFQ
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
SSHS-FT
Main Body SUS304

Application

Reducing the size of equipment and devices

Characteristics

  • Full thread socket head cap screws with special low Profile.
  • The head height for all screws is 1.5 mm or less.
  • Intended for reducing the size of devices and applications with limited overhead space.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)