Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Torque *1 (N・m) |
Tensile Breaking Load (N) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHS-M3-4-UC | M3 | 0.5 | 4 | 6 | 1.3 | 1.5 | 2 | 0.39 | 1300 | 10 | 3.6 | CAD | RFQ |
| SSHS-M3-5-UC | M3 | 0.5 | 5 | 6 | 1.3 | 1.5 | 2 | 0.39 | 1300 | 10 | 4 | CAD | RFQ |
| SSHS-M3-6-UC | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 0.39 | 1300 | 10 | 4.4 | CAD | RFQ |
| SSHS-M4-5-UC | M4 | 0.7 | 5 | 8 | 1.5 | 2 | 2.5 | 0.93 | 1420 | 10 | 8.3 | CAD | RFQ |
| SSHS-M4-6-UC | M4 | 0.7 | 6 | 8 | 1.5 | 2 | 2.5 | 0.93 | 1420 | 10 | 8.9 | CAD | RFQ |
| SSHS-M4-8-UC | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 2.5 | 0.93 | 1420 | 10 | 10 | CAD | RFQ |
| SSHS-M5-6-UC | M5 | 0.8 | 6 | 9 | 1.5 | 3 | 3 | 1.8 | 3000 | 10 | 7.3 | CAD | RFQ |
| SSHS-M5-8-UC | M5 | 0.8 | 8 | 9 | 1.5 | 3 | 3 | 1.8 | 3000 | 10 | 9.8 | CAD | RFQ |
| SSHS-M5-10-UC | M5 | 0.8 | 10 | 9 | 1.5 | 3 | 3 | 1.8 | 3000 | 10 | 12 | CAD | RFQ |
| SSHS-M6-6-UC | M6 | 1 | 6 | 10 | 1.5 | 3 | 4 | 4.6 | 7770 | 10 | 12 | CAD | RFQ |
| SSHS-M6-8-UC | M6 | 1 | 8 | 10 | 1.5 | 3 | 4 | 4.6 | 7770 | 10 | 16 | CAD | RFQ |
| SSHS-M6-10-UC | M6 | 1 | 10 | 10 | 1.5 | 3 | 4 | 4.6 | 7770 | 10 | 19 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SSHS-UC | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2 - 50 |
Do not exceed the max. tightening torque.
Application
Reducing the size of equipment and devicesCharacteristics
- These stainless steel hex socket head cap screws with special low profile are for fixing thin plates.
- Because SSHS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

- All head heights are 1.5mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.






/11576_1.jpg?upd=20251223180422&awscf_publishdate=2026-02-24 16:30)