Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M3-3-TBZ-ALK | M3 | 0.5 | 3 | 6 | 0.8 | 1 | 0.24 | 10 | 0.15 | CAD | RFQ |
| SEC-M3-4-TBZ-ALK | M3 | 0.5 | 4 | 6 | 0.8 | 1 | 0.24 | 10 | 0.3 | CAD | RFQ |
| SEC-M3-5-TBZ-ALK | M3 | 0.5 | 5 | 6 | 0.8 | 1 | 0.24 | 10 | 0.34 | CAD | RFQ |
| SEC-M3-6-TBZ-ALK | M3 | 0.5 | 6 | 6 | 0.8 | 1 | 0.24 | 10 | 0.38 | CAD | RFQ |
| SEC-M3-8-TBZ-ALK | M3 | 0.5 | 8 | 6 | 0.8 | 1 | 0.24 | 10 | 0.36 | CAD | RFQ |
| SEC-M3-10-TBZ-ALK | M3 | 0.5 | 10 | 6 | 0.8 | 1 | 0.24 | 10 | 0.45 | CAD | RFQ |
| SEC-M3-12-TBZ-ALK | M3 | 0.5 | 12 | 6 | 0.8 | 1 | 0.24 | 10 | 0.52 | CAD | RFQ |
| SEC-M3-16-TBZ-ALK | M3 | 0.5 | 16 | 6 | 0.8 | 1 | 0.24 | 10 | 0.63 | CAD | RFQ |
| SEC-M3-20-TBZ-ALK | M3 | 0.5 | 20 | 6 | 0.8 | 1 | 0.24 | 10 | 0.75 | CAD | RFQ |
| SEC-M3-22-TBZ-ALK | M3 | 0.5 | 22 | 6 | 0.8 | 1 | 0.24 | 10 | 0.81 | CAD | RFQ |
| SEC-M3-25-TBZ-ALK | M3 | 0.5 | 25 | 6 | 0.8 | 1 | 0.24 | 10 | 0.89 | CAD | RFQ |
| SEC-M3-30-TBZ-ALK | M3 | 0.5 | 30 | 6 | 0.8 | 1 | 0.24 | 10 | 1 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SEC-TBZ-ALK | |
|---|---|
| Main Body | Steel Black Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Cross recessed head cap screws with extra low profile.
- With nylon patch.
- For space-saving of equipment/devices and applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- SEQ-TBZ-ALK, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TBZ-ALK






