• Special Screws (Bolts)
  • Compact and Space-Saving

SEQ-TBZ-ALK/Super Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SEQ-TBZ-ALKSuper Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Max. Tightening
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SEQ-M3-6-TBZ-ALK M3 0.5 6 7 0.8 SKQB-1 0.6 10 0.39 CAD RFQ
SEQ-M3-8-TBZ-ALK M3 0.5 8 7 0.8 SKQB-1 0.6 10 0.48 CAD RFQ
SEQ-M3-10-TBZ-ALK M3 0.5 10 7 0.8 SKQB-1 0.6 10 0.56 CAD RFQ
SEQ-M3-12-TBZ-ALK M3 0.5 12 7 0.8 SKQB-1 0.6 10 0.64 CAD RFQ
SEQ-M4-8-TBZ-ALK M4 0.7 8 8 0.9 SKQB-2 1.2 10 0.8 CAD RFQ
SEQ-M4-10-TBZ-ALK M4 0.7 10 8 0.9 SKQB-2 1.2 10 0.95 CAD RFQ
SEQ-M4-12-TBZ-ALK M4 0.7 12 8 0.9 SKQB-2 1.2 10 1.1 CAD RFQ
SEQ-M4-16-TBZ-ALK M4 0.7 16 8 0.9 SKQB-2 1.2 10 1.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SEQ-TBZ-ALK
Main Body SWCH
Black Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • With nylon patch.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • QuaStix*1 is used for the cross recess. By using a dedicated bit for QuaStix SKQB, the torque transmission is improved, preventing cam-out and damage to the cross recess.*2
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.


Related Products

Use dedicated bit SKQB for mounting and removing.SKQB

SEQ-TBZ-ALKSuper Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch


Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)