• Special Screws (Bolts)
  • Compact and Space-Saving

SEQ-TZB/Cross Recessed Head Cap Screws with Super Ultra Low Profile

  • Space

Dimension Drawing

SEQ-TZBCross Recessed Head Cap Screws with Super Ultra Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Max.
Torque
(N・m)
Qty per pack Mass
(g)
CAD
Download
RFQ
SEQ-M3-6-TZB M3 0.5 6 7 0.8 SKQB-1 0.7 50 0.39 CAD RFQ
SEQ-M3-8-TZB M3 0.5 8 7 0.8 SKQB-1 0.7 50 0.48 CAD RFQ
SEQ-M3-10-TZB M3 0.5 10 7 0.8 SKQB-1 0.7 50 0.56 CAD RFQ
SEQ-M3-12-TZB M3 0.5 12 7 0.8 SKQB-1 0.7 50 0.64 CAD RFQ
SEQ-M4-8-TZB M4 0.7 8 8 0.9 SKQB-2 1.8 50 0.8 CAD RFQ
SEQ-M4-10-TZB M4 0.7 10 8 0.9 SKQB-2 1.8 50 0.95 CAD RFQ
SEQ-M4-12-TZB M4 0.7 12 8 0.9 SKQB-2 1.8 50 1.1 CAD RFQ
SEQ-M4-16-TZB M4 0.7 16 8 0.9 SKQB-2 1.8 50 1.4 CAD RFQ
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
SEQ-TZB
Main Body SWCH
Trivalent Chromate Treatment (Silver)

Application

Reducing the size of equipment and devices

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • QuaStix *1 is used for the cross recess. By using a dedicated bit for QuaStix SKQB, the torque transmission is improved, preventing cam-out and damage to the cross recess. *2

*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.


Related Products

取りつけ・取りはずしには専用ビットSKQBをご使用ください。
SKQB

SEQ-TZBCross Recessed Head Cap Screws with Super Ultra Low Profile


Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)