• Special Screws (Bolts)
  • Compact and Space-Saving

SETS-ALK/Hexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

  • Space
  • Vibration resistant treatment

Dimension Drawing

SETS-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
L
All
4
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SETS-M2-4-ALK M2 0.4 4 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.23 CAD RFQ
SETS-M2-5-ALK M2 0.4 5 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.25 CAD RFQ
SETS-M2-6-ALK M2 0.4 6 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.27 CAD RFQ
SETS-M2-8-ALK M2 0.4 8 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.31 CAD RFQ
SETS-M2-10-ALK M2 0.4 10 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.35 CAD RFQ
SETS-M2-12-ALK M2 0.4 12 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.41 CAD RFQ
SETS-M2.6-4-ALK M2.6 0.45 4 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.22 CAD RFQ
SETS-M2.6-5-ALK M2.6 0.45 5 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.25 CAD RFQ
SETS-M2.6-6-ALK M2.6 0.45 6 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.28 CAD RFQ
SETS-M2.6-8-ALK M2.6 0.45 8 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.34 CAD RFQ
SETS-M2.6-10-ALK M2.6 0.45 10 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.4 CAD RFQ
SETS-M2.6-12-ALK M2.6 0.45 12 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.46 CAD RFQ
SETS-M3-6-ALK M3 0.5 6 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.45 CAD RFQ
SETS-M3-8-ALK M3 0.5 8 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.54 CAD RFQ
SETS-M3-10-ALK M3 0.5 10 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.62 CAD RFQ
SETS-M3-12-ALK M3 0.5 12 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.7 CAD RFQ
SETS-M3-16-ALK M3 0.5 16 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.9 CAD RFQ
SETS-M4-6-ALK M4 0.7 6 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 0.72 CAD RFQ
SETS-M4-8-ALK M4 0.7 8 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 0.87 CAD RFQ
SETS-M4-10-ALK M4 0.7 10 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1 CAD RFQ
SETS-M4-12-ALK M4 0.7 12 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1.2 CAD RFQ
SETS-M4-16-ALK M4 0.7 16 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1.5 CAD RFQ
SETS-M4-20-ALK M4 0.7 20 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1.9 CAD RFQ
SETS-M4-25-ALK M4 0.7 25 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 2.4 CAD RFQ
SETS-M5-8-ALK M5 0.8 8 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 1.3 CAD RFQ
SETS-M5-10-ALK M5 0.8 10 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 1.6 CAD RFQ
SETS-M5-12-ALK M5 0.8 12 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 1.8 CAD RFQ
SETS-M5-16-ALK M5 0.8 16 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 2.3 CAD RFQ
SETS-M5-20-ALK M5 0.8 20 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 2.9 CAD RFQ
SETS-M5-25-ALK M5 0.8 25 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 3.7 CAD RFQ
SETS-M5-30-ALK M5 0.8 30 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 4.4 CAD RFQ
SETS-M6-8-ALK M6 1 8 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 2 CAD RFQ
SETS-M6-10-ALK M6 1 10 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 2.4 CAD RFQ
SETS-M6-12-ALK M6 1 12 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 2.8 CAD RFQ
SETS-M6-16-ALK M6 1 16 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 3.4 CAD RFQ
SETS-M6-20-ALK M6 1 20 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 4.2 CAD RFQ
SETS-M6-25-ALK M6 1 25 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 5.3 CAD RFQ
SETS-M6-30-ALK M6 1 30 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 6 CAD RFQ
SETS-M6-35-ALK M6 1 35 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 7.6 CAD RFQ
SETS-M6-40-ALK M6 1 40 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 8.7 CAD RFQ
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
SETS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices / Return and fall prevention of screws

Characteristics

  • Stainless steel hexalobular socket*1 head cap screw with extreme low profile and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • The heat resistance temperature of nylon patch is 120℃.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SETS-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SETS-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

SKXB Hexalobular Short Bit
SKXB

SETS-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

SRD Magnet Screwdriver
SRD

SETS-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch


Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)