• Special Screws (Bolts)
  • Compact and Space-Saving

SHN-M3

Thin Hex Nuts

  • Space

Dimension Drawing

SHN-LPThin Hex Nuts寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SHN-M3-LP M3 0.5 5.5 1.8 50 0.21 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SHN-LP
Main Body Steel
Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices

Characteristics

  • Thin hex nuts conforming to ISO 4035.
  • For space-saving of equipment/devices and applications with limited space.

Related Services

Product List

Click here to see SHN-LP

Click here to see Compact and Space-Saving