• Special Screws (Bolts)
  • Compact and Space-Saving

SHNS-LP/Thin Hex Nuts

  • Space

Dimension Drawing

SHNS-LPThin Hex Nuts寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SHNS-M1.6-LP M1.6 0.35 2.2 1 1 0.05 CAD RFQ
SHNS-M2-LP M2 0.4 4 1.2 20 0.08 CAD RFQ
SHNS-M2.5-LP M2.5 0.45 5 1.6 20 0.17 CAD RFQ
SHNS-M3-LP M3 0.5 5.5 1.8 20 0.21 CAD RFQ
SHNS-M3.5-LP M3.5 0.6 6 2 20 0.27 CAD RFQ
SHNS-M4-LP M4 0.7 7 2.2 20 0.47 CAD RFQ
SHNS-M5-LP M5 0.8 8 2.7 20 0.6 CAD RFQ
SHNS-M6-LP M6 1 10 3.2 20 1.3 CAD RFQ
SHNS-M8-LP M8 1.25 13 4 20 2.8 CAD RFQ
SHNS-M10-LP M10 1.5 17 5 10 6.3 CAD RFQ
SHNS-M12-LP M12 1.75 19 6 10 9.1 CAD RFQ
SHNS-M14-LP M14 2 22 7 1 13.5 CAD RFQ
SHNS-M16-LP M16 2 24 8 1 17.2 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SHNS-LP
Main Body Stainless Steel (A2 Equivalent)

Application

Reducing the size of equipment and devices

Characteristics

  • Thin hex nuts conforming to ISO 4035.
  • For space-saving of equipment/devices and applications with limited space.

Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)