• Special Screws (Bolts)
  • Compact and Space-Saving

SHNS-M12

Thin Hex Nuts

  • Space

Dimension Drawing

SHNS-LPThin Hex Nuts寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SHNS-M12-LP M12 1.75 19 6 10 9.1 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SHNS-LP
Main Body Stainless Steel (A2 Equivalent)

Application

Reducing the size of equipment and devices

Characteristics

  • Thin hex nuts conforming to ISO 4035.
  • For space-saving of equipment/devices and applications with limited space.

Related Services

Product List

Click here to see SHNS-LP

Click here to see Compact and Space-Saving