Hints for Correctly Using NBK Products
Specs/CAD
Unit : mm
| Part Number | Hexalobular Socket Number No. |
A | L1 | L2 | S max. | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SKX-4N | 4 | 2 | 48 | 6 | 15.2 | 1.3 | CAD | RFQ |
| SKX-5N | 5 | 2 | 50 | 7 | 16.5 | 1.4 | CAD | RFQ |
| SKX-6N | 6 | 2 | 52 | 8 | 17.6 | 1.4 | CAD | RFQ |
| SKX-8N | 8 | 3 | 59 | 10 | 21.6 | 3.6 | CAD | RFQ |
| SKX-10N | 10 | 3 | 65 | 10 | 22.5 | 4.0 | CAD | RFQ |
| SKX-15N | 15 | 4 | 69 | 11 | 25 | 7.4 | CAD | RFQ |
| SKX-20N | 20 | 4 | 73 | 11 | 25.6 | 8.0 | CAD | RFQ |
| SKX-25N | 25 | 5 | 78 | 12 | 28.3 | 12 | CAD | RFQ |
Material/Finish
| SKX-N | |
|---|---|
| Main Body | SKS4 Equivalent (Hardness: 58HRC or Higher) Electroless Nickel Plating |
Application
Attaching and removing hexalobular screws in limited access spaces of equipment, devices, and vehiclesCharacteristics
- A hexalobular wrench with a handle shorter than that of normal wrenches, reducing height during operation.
- Can be used in limited access spaces.
- Designed with a bend angle of 98°. Space to grip the wrench during operation is secured. Can be used in locations where objects below the long handle cause interference.
- Usable in spaces where regular screwdrivers/wrenches cannot be used, it helps reduce work hours for removing peripheral components for work, etc.
- Required working space is decreased, so device/equipment structure can also be made more compact.
* The hexalobular shape is prescribed by JIS B 1015:2008 (ISO 10664:2005) "Hexalobular internal driving feature for bolts and screws".
Usage Example
The 98° bend angle reduces interference between the screw mounting surface and the hand.

Precautions for Use
- Do not use for any applications other than for turning screws.
- Do not use in locations exposed to live wires, as it is made of metal.
- Take a firm grasp on the wrench handle for use.
Applicable Hexalobular Socket Head Screws
| Part Number | Applicable Hexalobular Socket Head Screws | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
SSTS
SSTS |
SET
SETS
SET-NI SET-BNI SETS |
SLT
SLTS
SLT-TZB SLTS |
SLEC-A
SLEC-A SLEC-A-EL |
SLEC-B
SLEC-B SLEC-B-EL |
SNPXS
SNPXS |
SNFXS
SNFXS |
SET-TZB(INCH)
SET-TZB(INCH) |
|||
| SKX-4N | SETS-M2 | |||||||||
| SKX-5N | SSTS-M2 | SETS-M2.6 | ||||||||
| SKX-6N | SSTS-M2.5 | SET-M3 | SETS-M3 | SLTS-M2 | SNPXS-M2 | SNFXS-M2 | SET-#6-32-TZB | |||
| SKX-8N | SSTS-M3 | SET-M4 | SETS-M4 | SLTS-M2.5 | SNPXS-M2.5 | SNFXS-M2.5 | SET-#8-32-TZB SET-#10-24-TZB SET-#10-32-TZB |
|||
| SKX-10N | SSTS-M4 | SET-M5 | SETS-M5 | SLT-M3-TZB | SLTS-M3 | SLEC-M3-A | SLEC-M3-B | SNPXS-M3 | SNFXS-M3 | |
| SKX-15N | SSTS-M5 | SLEC-M4-A | SLEC-M4-B | |||||||
| SKX-20N | SSTS-M6 | SETS-M6 | SLT-M4-TZB | SLTS-M4 | SLEC-M5-A | SLEC-M5-B | SNPXS-M4 | SNFXS-M4 | ||
| SKX-25N | SSTS-M8 | SLT-M5-TZB | SLTS-M5 | SLEC-M6-A | SLEC-M6-B | SNPXS-M5 | SNFXS-M5 | |||