Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLH-M3-10-ALK | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 1.5 | Full Thread | 1.4 | 50 | 0.71 | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLH-ALK | |
|---|---|
| Main Body | SWCH45K Ferrosoferric Oxide Film (Black) |
| Nylon Patch | Nylon 11 |
| Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Hex socket head cap screws with low profile and nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- For space-saving of equipment/devices and applications with limited overhead space.


