Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B*1 | t | L2 | Max. Torque(N・m) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLH-M10-16 | M10 | 1.5 | 16 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 15 | CAD | RFQ |
SLH-M10-20 | M10 | 1.5 | 20 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 17 | CAD | RFQ |
SLH-M10-25 | M10 | 1.5 | 25 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 19 | CAD | RFQ |
SLH-M10-30 | M10 | 1.5 | 30 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 22 | CAD | RFQ |
SLH-M10-35 | M10 | 1.5 | 35 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 24 | CAD | RFQ |
SLH-M10-40 | M10 | 1.5 | 40 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 27 | CAD | RFQ |
SLH-M10-45 | M10 | 1.5 | 45 | 16 | 6 | 6 | 4.5 | 32 | 46 | 10 | 30 | CAD | RFQ |
SLH-M10-50 | M10 | 1.5 | 50 | 16 | 6 | 6 | 4.5 | 32 | 46 | 10 | 33 | CAD | RFQ |
*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SLH | |
---|---|
Main Body | SWCH45K Ferrosoferric Oxide Film (Black) |
Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesCharacteristics
- Socket head cap screws have low head heights.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
- Conforms to DIN 7984.