NBK logo

  • Special Screws
  • Compact and Space-Saving

SLH-M3

Socket Head Cap Screws with Low Profile

  • Space

Dimension Drawing

SLHSocket Head Cap Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M3-6 M3 0.5 6 5.5 2 2 1.5 Full Thread 1.4 50 0.53 CAD RFQ
SLH-M3-8 M3 0.5 8 5.5 2 2 1.5 Full Thread 1.4 50 0.62 CAD RFQ
SLH-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.4 50 0.7 CAD RFQ
SLH-M3-12 M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 CAD RFQ
SLH-M3-16 M3 0.5 16 5.5 2 2 1.5 Full Thread 1.4 50 0.98 CAD RFQ
SLH-M3-20 M3 0.5 20 5.5 2 2 1.5 12 1.4 50 1.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M3-6 M3 0.5 6 5.5 2 2 1.5 Full Thread 1.4 50 0.53 CAD RFQ
SLH-M3-8 M3 0.5 8 5.5 2 2 1.5 Full Thread 1.4 50 0.62 CAD RFQ
SLH-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.4 50 0.7 CAD RFQ
SLH-M3-12 M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 CAD RFQ
SLH-M3-16 M3 0.5 16 5.5 2 2 1.5 Full Thread 1.4 50 0.98 CAD RFQ
SLH-M3-20 M3 0.5 20 5.5 2 2 1.5 12 1.4 50 1.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M3-6 M3 0.5 6 5.5 2 2 1.5 Full Thread 1.4 50 0.53 CAD RFQ
SLH-M3-8 M3 0.5 8 5.5 2 2 1.5 Full Thread 1.4 50 0.62 CAD RFQ
SLH-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.4 50 0.7 CAD RFQ
SLH-M3-12 M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 CAD RFQ
SLH-M3-16 M3 0.5 16 5.5 2 2 1.5 Full Thread 1.4 50 0.98 CAD RFQ
SLH-M3-20 M3 0.5 20 5.5 2 2 1.5 12 1.4 50 1.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M3-6 M3 0.5 6 5.5 2 2 1.5 Full Thread 1.4 50 0.53 CAD RFQ
SLH-M3-8 M3 0.5 8 5.5 2 2 1.5 Full Thread 1.4 50 0.62 CAD RFQ
SLH-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.4 50 0.7 CAD RFQ
SLH-M3-12 M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 CAD RFQ
SLH-M3-16 M3 0.5 16 5.5 2 2 1.5 Full Thread 1.4 50 0.98 CAD RFQ
SLH-M3-20 M3 0.5 20 5.5 2 2 1.5 12 1.4 50 1.2 CAD RFQ

*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLH
Main Body SWCH45K
Ferrosoferric Oxide Film (Black)
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
  • Conforms to DIN 7984.

Related Services

Product List

Click here to see SLH

Click here to see Compact and Space-Saving