NBK logo

  • Special Screws
  • Compact and Space-Saving

SLH-M6

Socket Head Cap Screws with Low Profile

  • Space

Dimension Drawing

SLHSocket Head Cap Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
8
10
12
16
20
25
30
35
40
45

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M6-8 M6 1 8 10 4 4 3 Full Thread 10 20 3.1 CAD RFQ
SLH-M6-10 M6 1 10 10 4 4 3 Full Thread 10 20 3.5 CAD RFQ
SLH-M6-12 M6 1 12 10 4 4 3 Full Thread 10 20 3.8 CAD RFQ
SLH-M6-16 M6 1 16 10 4 4 3 Full Thread 10 20 4.5 CAD RFQ
SLH-M6-20 M6 1 20 10 4 4 3 Full Thread 10 20 5.3 CAD RFQ
SLH-M6-25 M6 1 25 10 4 4 3 Full Thread 10 20 6.4 CAD RFQ
SLH-M6-30 M6 1 30 10 4 4 3 18 10 20 7.1 CAD RFQ
SLH-M6-35 M6 1 35 10 4 4 3 18 10 20 8.7 CAD RFQ
SLH-M6-40 M6 1 40 10 4 4 3 18 10 20 9.8 CAD RFQ
SLH-M6-45 M6 1 45 10 4 4 3 18 10 20 11 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M6-8 M6 1 8 10 4 4 3 Full Thread 10 20 3.1 CAD RFQ
SLH-M6-10 M6 1 10 10 4 4 3 Full Thread 10 20 3.5 CAD RFQ
SLH-M6-12 M6 1 12 10 4 4 3 Full Thread 10 20 3.8 CAD RFQ
SLH-M6-16 M6 1 16 10 4 4 3 Full Thread 10 20 4.5 CAD RFQ
SLH-M6-20 M6 1 20 10 4 4 3 Full Thread 10 20 5.3 CAD RFQ
SLH-M6-25 M6 1 25 10 4 4 3 Full Thread 10 20 6.4 CAD RFQ
SLH-M6-30 M6 1 30 10 4 4 3 18 10 20 7.1 CAD RFQ
SLH-M6-35 M6 1 35 10 4 4 3 18 10 20 8.7 CAD RFQ
SLH-M6-40 M6 1 40 10 4 4 3 18 10 20 9.8 CAD RFQ
SLH-M6-45 M6 1 45 10 4 4 3 18 10 20 11 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M6-8 M6 1 8 10 4 4 3 Full Thread 10 20 3.1 CAD RFQ
SLH-M6-10 M6 1 10 10 4 4 3 Full Thread 10 20 3.5 CAD RFQ
SLH-M6-12 M6 1 12 10 4 4 3 Full Thread 10 20 3.8 CAD RFQ
SLH-M6-16 M6 1 16 10 4 4 3 Full Thread 10 20 4.5 CAD RFQ
SLH-M6-20 M6 1 20 10 4 4 3 Full Thread 10 20 5.3 CAD RFQ
SLH-M6-25 M6 1 25 10 4 4 3 Full Thread 10 20 6.4 CAD RFQ
SLH-M6-30 M6 1 30 10 4 4 3 18 10 20 7.1 CAD RFQ
SLH-M6-35 M6 1 35 10 4 4 3 18 10 20 8.7 CAD RFQ
SLH-M6-40 M6 1 40 10 4 4 3 18 10 20 9.8 CAD RFQ
SLH-M6-45 M6 1 45 10 4 4 3 18 10 20 11 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M6-8 M6 1 8 10 4 4 3 Full Thread 10 20 3.1 CAD RFQ
SLH-M6-10 M6 1 10 10 4 4 3 Full Thread 10 20 3.5 CAD RFQ
SLH-M6-12 M6 1 12 10 4 4 3 Full Thread 10 20 3.8 CAD RFQ
SLH-M6-16 M6 1 16 10 4 4 3 Full Thread 10 20 4.5 CAD RFQ
SLH-M6-20 M6 1 20 10 4 4 3 Full Thread 10 20 5.3 CAD RFQ
SLH-M6-25 M6 1 25 10 4 4 3 Full Thread 10 20 6.4 CAD RFQ
SLH-M6-30 M6 1 30 10 4 4 3 18 10 20 7.1 CAD RFQ
SLH-M6-35 M6 1 35 10 4 4 3 18 10 20 8.7 CAD RFQ
SLH-M6-40 M6 1 40 10 4 4 3 18 10 20 9.8 CAD RFQ
SLH-M6-45 M6 1 45 10 4 4 3 18 10 20 11 CAD RFQ

*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLH
Main Body SWCH45K
Ferrosoferric Oxide Film (Black)
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
  • Conforms to DIN 7984.

Related Services

Product List

Click here to see SLH

Click here to see Compact and Space-Saving