Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLHS-M5-8-ALK | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 1.8 | RFQ |
| SLHS-M5-10-ALK | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 2 | RFQ |
| SLHS-M5-12-ALK | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 2.3 | RFQ |
| SLHS-M5-16-ALK | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 2.8 | RFQ |
| SLHS-M5-20-ALK | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 3.3 | RFQ |
| SLHS-M5-25-ALK | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 4.1 | RFQ |
| SLHS-M5-30-ALK | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 2.7 | 16 | 3.1 | 50 | 4.9 | RFQ |
| SLHS-M5-35-ALK | M5 | 0.8 | 35 | 8.5 | 3.5 | 3 | 2.7 | 16 | 3.1 | 50 | 5.7 | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLHS-ALK | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Nylon Patch | Nylon 11 |
| Strength Class | A2-50 or more |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Hex socket head cap screws with low profile and nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- For space-saving of equipment/devices and applications with limited overhead space.






