Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLHS-M8-10-ALK | M8 | 1.25 | 10 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 7.2 | RFQ |
| SLHS-M8-12-ALK | M8 | 1.25 | 12 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 7.8 | RFQ |
| SLHS-M8-16-ALK | M8 | 1.25 | 16 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 9 | RFQ |
| SLHS-M8-20-ALK | M8 | 1.25 | 20 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 10 | RFQ |
| SLHS-M8-25-ALK | M8 | 1.25 | 25 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 12 | RFQ |
| SLHS-M8-30-ALK | M8 | 1.25 | 30 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 14 | RFQ |
| SLHS-M8-35-ALK | M8 | 1.25 | 35 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 16 | RFQ |
| SLHS-M8-40-ALK | M8 | 1.25 | 40 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 18 | RFQ |
| SLHS-M8-45-ALK | M8 | 1.25 | 45 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 20 | RFQ |
| SLHS-M8-50-ALK | M8 | 1.25 | 50 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 22 | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLHS-ALK | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Nylon Patch | Nylon 11 |
| Strength Class | A2-50 or more |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Hex socket head cap screws with low profile and nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- For space-saving of equipment/devices and applications with limited overhead space.





/11576_1.jpg?upd=20250922124420&awscf_publishdate=2025-11-28 15:20)
