• Special Screws
  • Compact and Space-Saving

SLHS-M10

Socket Head Cap Screws with Low Profile

  • Space

Dimension Drawing

SLHSSocket Head Cap Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M10
L
All
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M10-16 M10 1.5 16 16 6 6 4.5 Full Thread 25 10 15 CAD RFQ
SLHS-M10-20 M10 1.5 20 16 6 6 4.5 Full Thread 25 10 17 CAD RFQ
SLHS-M10-25 M10 1.5 25 16 6 6 4.5 Full Thread 25 10 19 CAD RFQ
SLHS-M10-30 M10 1.5 30 16 6 6 4.5 Full Thread 25 10 22 CAD RFQ
SLHS-M10-35 M10 1.5 35 16 6 6 4.5 Full Thread 25 10 24 CAD RFQ
SLHS-M10-40 M10 1.5 40 16 6 6 4.5 Full Thread 25 10 27 CAD RFQ
SLHS-M10-45 M10 1.5 45 16 6 6 4.5 32 25 10 30 CAD RFQ
SLHS-M10-50 M10 1.5 50 16 6 6 4.5 32 25 10 33 CAD RFQ

●The hexagonal width across flat of SLHS-M10 has been changed from 7 mm to 6 mm.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLHS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50 or more

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
  • SLHS-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SLHS-UCL
  • Conforms to DIN 7984.

Related Services

Product List

Click here to see SLHS

Click here to see Compact and Space-Saving