NBK logo

  • Special Screws
  • Compact and Space-Saving

SLHS-M2.5-12

Socket Head Cap Screws with Low Profile

  • Space

Dimension Drawing

SLHSHex Socket Head Cap Screws with Low Profile (SUSXM7)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M2.5-12 M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.36 50 0.47 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M2.5-12 M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.36 50 0.47 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M2.5-12 M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.36 50 0.47 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M2.5-12 M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.36 50 0.47 CAD RFQ

●The hexagonal width across flat of SLHS-M10 has been changed from 7 mm to 6 mm.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLHS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50 or more

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
  • SLHS-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SLHS-UCL
  • Conforms to DIN 7984.

Product List

Click here to see SLHS-M2.5

Click here to see SLHS