Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular SocketNo. | t | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLT-M6-8-TZB | M6 | 1 | 8 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.1 | CAD | RFQ |
| SLT-M6-10-TZB | M6 | 1 | 10 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.5 | CAD | RFQ |
| SLT-M6-12-TZB | M6 | 1 | 12 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.8 | CAD | RFQ |
| SLT-M6-16-TZB | M6 | 1 | 16 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 4.5 | CAD | RFQ |
| SLT-M6-20-TZB | M6 | 1 | 20 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 5.3 | CAD | RFQ |
| SLT-M6-25-TZB | M6 | 1 | 25 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 6.4 | CAD | RFQ |
| SLT-M6-30-TZB | M6 | 1 | 30 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 7.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLT-TZB | |
|---|---|
| Main Body | SAE1022 Trivalent Chromate Treatment |
| Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexalobular socket*1 head cap screws with low head height.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










