• Special Screws (Bolts)
  • Compact and Space-Saving

SNF-SD-TZB/Cross Recessed Flat Head Machine Screws with Small Head

  • Space

Dimension Drawing

SNF-SD-TZBCross Recessed Flat Head Machine Screws with Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
5
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNF-M3-5-SD-TZB M3 0.5 5 5 1.3 1 20 0.41 CAD RFQ
SNF-M3-6-SD-TZB M3 0.5 6 5 1.3 1 20 0.45 CAD RFQ
SNF-M3-8-SD-TZB M3 0.5 8 5 1.3 1 20 0.53 CAD RFQ
SNF-M3-10-SD-TZB M3 0.5 10 5 1.3 1 20 0.61 CAD RFQ
SNF-M4-6-SD-TZB M4 0.7 6 6 1.4 2 20 0.73 CAD RFQ
SNF-M4-8-SD-TZB M4 0.7 8 6 1.4 2 20 0.89 CAD RFQ
SNF-M4-10-SD-TZB M4 0.7 10 6 1.4 2 20 1 CAD RFQ
SNF-M4-12-SD-TZB M4 0.7 12 6 1.4 2 20 1.2 CAD RFQ
SNF-M4-16-SD-TZB M4 0.7 16 6 1.4 2 20 1.5 CAD RFQ
SNF-M5-8-SD-TZB M5 0.8 8 8 1.9 2 20 1.7 CAD RFQ
SNF-M5-10-SD-TZB M5 0.8 10 8 1.9 2 20 2 CAD RFQ
SNF-M5-12-SD-TZB M5 0.8 12 8 1.9 2 20 2.2 CAD RFQ
SNF-M5-16-SD-TZB M5 0.8 16 8 1.9 2 20 2.7 CAD RFQ
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
SNF-SD-TZB
Main Body SWCH
Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices

Characteristics

  • Cross Recessed flat head machine screws with small head diameters. This makes it possible to reduce the spot facing diameters compared to standard flat head machine screws.
  • Since the head height is lower than that of standard flat head screws. Suitable for connecting thin plates.

Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)