NBK logo

  • Special Screws
  • Compact and Space-Saving

SNF-M3-10-SD-TZB

Cross Recessed Flat Head Machine Screws with Small Head

  • Space

Dimension Drawing

SNF-SD-TZBCross Recessed Flat Head Machine Screws with Small Head寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNF-M3-10-SD-TZB M3 0.5 10 5 1.3 1 20 0.61 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNF-M3-10-SD-TZB M3 0.5 10 5 1.3 1 20 0.61 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNF-M3-10-SD-TZB M3 0.5 10 5 1.3 1 20 0.61 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNF-M3-10-SD-TZB M3 0.5 10 5 1.3 1 20 0.61 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNF-SD-TZB
Main Body SWCH
Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices

Characteristics

  • Cross Recessed flat head machine screws with small head diameters. This makes it possible to reduce the spot facing diameters compared to standard flat head machine screws.
  • Since the head height is lower than that of standard flat head screws. Suitable for connecting thin plates.

Product List

Click here to see SNF-M3-SD-TZB

Click here to see SNF-SD-TZB