Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNF-M4-6-SD-TZB | M4 | 0.7 | 6 | 6 | 1.4 | 2 | 20 | 0.73 | CAD | RFQ |
SNF-M4-8-SD-TZB | M4 | 0.7 | 8 | 6 | 1.4 | 2 | 20 | 0.89 | CAD | RFQ |
SNF-M4-10-SD-TZB | M4 | 0.7 | 10 | 6 | 1.4 | 2 | 20 | 1 | CAD | RFQ |
SNF-M4-12-SD-TZB | M4 | 0.7 | 12 | 6 | 1.4 | 2 | 20 | 1.2 | CAD | RFQ |
SNF-M4-16-SD-TZB | M4 | 0.7 | 16 | 6 | 1.4 | 2 | 20 | 1.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNF-SD-TZB | |
---|---|
Main Body | SWCH Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross Recessed flat head machine screws with small head diameters. This makes it possible to reduce the spot facing diameters compared to standard flat head machine screws.
- Since the head height is lower than that of standard flat head screws. Suitable for connecting thin plates.