Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNFS-M3-4-SUC | M3 | 0.5 | 4 | 6 | 1.2 | 1 | 50 | 0.32 | CAD | RFQ |
| SNFS-M3-5-SUC | M3 | 0.5 | 5 | 6 | 1.2 | 1 | 50 | 0.34 | CAD | RFQ |
| SNFS-M3-6-SUC | M3 | 0.5 | 6 | 6 | 1.2 | 1 | 50 | 0.36 | CAD | RFQ |
| SNFS-M3-8-SUC | M3 | 0.5 | 8 | 6 | 1.2 | 1 | 50 | 0.38 | CAD | RFQ |
| SNFS-M3-10-SUC | M3 | 0.5 | 10 | 6 | 1.2 | 1 | 50 | 0.42 | CAD | RFQ |
| SNFS-M4-4-SUC | M4 | 0.7 | 4 | 8 | 1.5 | 2 | 50 | 0.4 | CAD | RFQ |
| SNFS-M4-5-SUC | M4 | 0.7 | 5 | 8 | 1.5 | 2 | 50 | 0.5 | CAD | RFQ |
| SNFS-M4-6-SUC | M4 | 0.7 | 6 | 8 | 1.5 | 2 | 50 | 0.6 | CAD | RFQ |
| SNFS-M4-8-SUC | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 50 | 0.83 | CAD | RFQ |
| SNFS-M4-10-SUC | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 50 | 1 | CAD | RFQ |
| SNFS-M4-12-SUC | M4 | 0.7 | 12 | 8 | 1.5 | 2 | 50 | 1.2 | CAD | RFQ |
| SNFS-M5-5-SUC | M5 | 0.8 | 5 | 10 | 2 | 2 | 20 | 1.7 | CAD | RFQ |
| SNFS-M5-6-SUC | M5 | 0.8 | 6 | 10 | 2 | 2 | 20 | 1.9 | CAD | RFQ |
| SNFS-M5-8-SUC | M5 | 0.8 | 8 | 10 | 2 | 2 | 20 | 2.1 | CAD | RFQ |
| SNFS-M5-10-SUC | M5 | 0.8 | 10 | 10 | 2 | 2 | 20 | 2.4 | CAD | RFQ |
| SNFS-M5-12-SUC | M5 | 0.8 | 12 | 10 | 2 | 2 | 20 | 2.8 | CAD | RFQ |
| SNFS-M5-15-SUC | M5 | 0.8 | 15 | 10 | 2 | 2 | 20 | 3.2 | CAD | RFQ |
| SNFS-M6-6-SUC | M6 | 1 | 6 | 12 | 2.3 | 2 | 20 | 2.8 | CAD | RFQ |
| SNFS-M6-8-SUC | M6 | 1 | 8 | 12 | 2.3 | 2 | 20 | 3.1 | CAD | RFQ |
| SNFS-M6-10-SUC | M6 | 1 | 10 | 12 | 2.3 | 2 | 20 | 3.4 | CAD | RFQ |
| SNFS-M6-12-SUC | M6 | 1 | 12 | 12 | 2.3 | 2 | 20 | 3.8 | CAD | RFQ |
| SNFS-M6-15-SUC | M6 | 1 | 15 | 12 | 2.3 | 2 | 20 | 4.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNFS-SUC | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCharacteristics
- Stainless steel Phillips flat head screws with cut seating surface.
- Suitable for sheet metal, preventing seating surface and incomplete threads from hitting the bottom when fixing sheet metal.

- Incomplete thread part has no more than two peaks.
- Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.