Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | B | Qty per pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNHS-M4-10-LH | M4 | 0.7 | 10 | 1.5 | 7 | 10 | 1.3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNHS-LH | |
|---|---|
| Main body | Equivalent to SUS304 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexagon Head Bolt with low head.
- For space-saving of equipment/device and applications with a limited top space.






