Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | B | Qty per pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNHS-M6-10-LH | M6 | 1 | 10 | 2 | 10 | 10 | 3.2 | CAD | RFQ |
| SNHS-M6-12-LH | M6 | 1 | 12 | 2 | 10 | 10 | 3.6 | CAD | RFQ |
| SNHS-M6-15-LH | M6 | 1 | 15 | 2 | 10 | 10 | 4.3 | CAD | RFQ |
| SNHS-M6-20-LH | M6 | 1 | 20 | 2 | 10 | 10 | 5 | CAD | RFQ |
| SNHS-M6-25-LH | M6 | 1 | 25 | 2 | 10 | 10 | 5.9 | CAD | RFQ |
| SNHS-M6-30-LH | M6 | 1 | 30 | 2 | 10 | 10 | 6.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNHS-LH | |
|---|---|
| Main body | Equivalent to SUS304 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexagon Head Bolt with low head.
- For space-saving of equipment/device and applications with a limited top space.






