• Special Screws
  • Compact and Space-Saving

SNHS-M6-25-LH

Hex Head Cap Screws with Ultra Low Profile

  • Space

Dimension Drawing

SNHS-LHHex Head Cap Screws with Ultra Low Profile寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 B Qty per pack Mass
(g)
CAD
Download
RFQ
SNHS-M6-25-LH M6 1 25 2 10 10 5.9 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SNHS-LH
Main body Equivalent to SUS304

Application

Reducing the size of equipment and devices

Characteristics

  • Hexagon Head Bolt with low head.
  • For space-saving of equipment/device and applications with a limited top space.

Product List

Click here to see SNHS-M6-LH

Click here to see SNHS-LH