Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | B | Qty per pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNHS-M8-15-LH | M8 | 1.25 | 15 | 2 | 13 | 10 | 7.8 | CAD | RFQ |
| SNHS-M8-20-LH | M8 | 1.25 | 20 | 2 | 13 | 10 | 9.2 | CAD | RFQ |
| SNHS-M8-25-LH | M8 | 1.25 | 25 | 2 | 13 | 10 | 11 | CAD | RFQ |
| SNHS-M8-30-LH | M8 | 1.25 | 30 | 2 | 13 | 10 | 12 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNHS-LH | |
|---|---|
| Main body | Equivalent to SUS304 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexagon Head Bolt with low head.
- For space-saving of equipment/device and applications with a limited top space.






