• Special Screws
  • Compact and Space-Saving

SNMS-UC/Truss Head Phillips Screws for Sheet Metal

  • Space
  • Easy to Use
  • Decoration

Dimension Drawing

SNMS-UCTruss Head Phillips Screws for Sheet Metal寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNMS-M3-4-UC M3 0.5 4 6.9 1.9 1 10 0.79 CAD RFQ
SNMS-M3-5-UC M3 0.5 5 6.9 1.9 1 10 0.84 CAD RFQ
SNMS-M3-6-UC M3 0.5 6 6.9 1.9 1 10 0.9 CAD RFQ
SNMS-M3-8-UC M3 0.5 8 6.9 1.9 1 10 1 CAD RFQ
SNMS-M4-5-UC M4 0.7 5 9.4 2.5 2 10 1.9 CAD RFQ
SNMS-M4-6-UC M4 0.7 6 9.4 2.5 2 10 2 CAD RFQ
SNMS-M4-8-UC M4 0.7 8 9.4 2.5 2 10 2.2 CAD RFQ
SNMS-M5-6-UC M5 0.8 6 11.8 3.1 2 10 3.6 CAD RFQ
SNMS-M5-8-UC M5 0.8 8 11.8 3.1 2 10 3.9 CAD RFQ
SNMS-M5-10-UC M5 0.8 10 11.8 3.1 2 10 4.2 CAD RFQ
SNMS-M6-6-UC M6 1 6 14 3.7 3 10 5.9 CAD RFQ
SNMS-M6-8-UC M6 1 8 14 3.7 3 10 6.3 CAD RFQ
SNMS-M6-10-UC M6 1 10 14 3.7 3 10 6.8 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNMS-UC
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Application

Exterior panels on semiconductor manufacturing equipment, etc.
Reducing the size of equipment and devices

Characteristics

  • These stainless steel cross recessed truss machine screws are for fixing thin plates.
  • The large head ensures a seating surface even on thin plates with large drilled holes, making fixing possible.
  • Because SNMS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

SNMS-UCTruss Head Phillips Screws for Sheet Metal

  • For space-saving of equipment/devices and applications with limited overhead space.
  • Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

SNMS-UCTruss Head Phillips Screws for Sheet Metal


Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws