NBK logo

  • Special Screws
  • Compact and Space-Saving

SNS-M3-6-SD-EL-ALK

Socket Head Cap Screws with Small Head and Nylon Patch

  • Space
  • Slim
  • Vibration resistant treatment

Dimension Drawing

SNS-SD-EL-ALKSocket Head Cap Screws with Small Head and Nylon Patch寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M3-6-SD-EL-ALK M3 0.5 6 4.5 3 2.5 10 0.57 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M3-6-SD-EL-ALK M3 0.5 6 4.5 3 2.5 10 0.57 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M3-6-SD-EL-ALK M3 0.5 6 4.5 3 2.5 10 0.57 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M3-6-SD-EL-ALK M3 0.5 6 4.5 3 2.5 10 0.57 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNS-SD-EL-ALK
Main Body SCM435
Electroless Nickel Plating
Nylon Patch Nylon 11
Strength Class 12.9

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Screws with small heads and nylon patch. Able to reduce the spot facing diameters compared to standard hex socket head cap screws.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.

SNS-SD-EL-ALKSocket Head Cap Screws with Small Head and Nylon Patch


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SNS-SD-EL-ALKSocket Head Cap Screws with Small Head and Nylon Patch

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SNS-M3-SD-EL-ALK 4.5 5.03
SNS-M4-SD-EL-ALK 5.5 8.78
SNS-M5-SD-EL-ALK 7 14.2
SNS-M6-SD-EL-ALK 8.5 20.1
SNS-M8-SD-EL-ALK 11 36.6

Product List

Click here to see SNS-M3-SD-EL-ALK

Click here to see SNS-SD-EL-ALK