Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNS-M4-20-SD-EL-ALK | M4 | 0.7 | 20 | 5.5 | 4 | 3 | 10 | 2.2 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNS-SD-EL-ALK | |
|---|---|
| Main Body | SCM435 Electroless Nickel Plating |
| Nylon Patch | Nylon 11 |
| Strength Class | 12.9 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Screws with small heads and nylon patch. Able to reduce the spot facing diameters compared to standard hex socket head cap screws.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
Usage Example
It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.
Precautions for Use
- Since the head bearing surface area is small, the bearing surface pressure increases.
- Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

Head Diameter and Screw Effective Cross-Sectional Area
| Part Number | Head Diameter (mm) | Screw Effective Cross-Sectional Area (mm2) |
|---|---|---|
| SNS-M3-SD-EL-ALK | 4.5 | 5.03 |
| SNS-M4-SD-EL-ALK | 5.5 | 8.78 |
| SNS-M5-SD-EL-ALK | 7 | 14.2 |
| SNS-M6-SD-EL-ALK | 8.5 | 20.1 |
| SNS-M8-SD-EL-ALK | 11 | 36.6 |





/11576_1.jpg?awscf_publishdate=2026-02-04 16:40)
