• Special Screws (Bolts)
  • Compact and Space-Saving

SNSS-#6-32-SD

Socket Head Cap Screws with Small Head (Inch Thread)

  • Space

Dimension Drawing

SNSS-SD(INCH)Socket Head Cap Screws with Small Head (Inch Thread)寸法図

Specs/CAD

Select

#
Nominal of Thread
All
No.6-32UNC
L
All
1/4"
5/16"
3/8"
1/2"
5/8"
3/4"
7/8"
1"

Unit : inch

Part Number #
Nominal of Thread
L D1 L1 B L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-#6-32-1/4-SD No.6-32UNC 1/4 0.205 0.138 7/64 Full Thread 10 0.73 CAD RFQ
SNSS-#6-32-5/16-SD No.6-32UNC 5/16 0.205 0.138 7/64 Full Thread 10 0.83 CAD RFQ
SNSS-#6-32-3/8-SD No.6-32UNC 3/8 0.205 0.138 7/64 Full Thread 10 0.93 CAD RFQ
SNSS-#6-32-1/2-SD No.6-32UNC 1/2 0.205 0.138 7/64 Full Thread 10 1 CAD RFQ
SNSS-#6-32-5/8-SD No.6-32UNC 5/8 0.205 0.138 7/64 Full Thread 10 1.1 CAD RFQ
SNSS-#6-32-3/4-SD No.6-32UNC 3/4 0.205 0.138 7/64 Full Thread 10 1.2 CAD RFQ
SNSS-#6-32-7/8-SD No.6-32UNC 7/8 0.205 0.138 7/64 0.75 10 1.3 CAD RFQ
SNSS-#6-32-1-SD No.6-32UNC 1 0.205 0.138 7/64 0.75 10 1.4 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SNSS-SD(INCH)
Main Body Equivalent to SUS304
Strength Class A2-50

Application

Reducing the size of equipment and devices which use inch threads

Characteristics

  • Hex socket head cap screws with small head diameter. Able to reduce the spot facing diameters compared to standard hex socket head cap screws.
  • Inch screw type.
  • Install and remove by using SKH(INCH) (SKH(INCH) Dedicated Hex Key.

Usage Example

It is possible to perform spot facing and hide the head in locations
where spot facing is not possible with standard hex socket head cap screws.

SNSS-SD(INCH)Socket Head Cap Screws with Small Head (Inch Thread)


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SNSS-SD(INCH)Socket Head Cap Screws with Small Head (Inch Thread)

Screw Effective Sectional Area

Part Number Screw Effective Sectional Area (in2) Screw Effective Sectional Area (mm2)
SNSS-#4-40-SD 0.0061 3.95
SNSS-#6-32-SD 0.0092 5.95
SNSS-#8-32-SD 0.014 9.15
SNSS-#10-24-SD 0.018 11.5
SNSS-#10-32-SD 0.02 13
SNSS-1/4-20-SD 0.032 20.8
SNSS-5/16-18-SD 0.053 34.2

Related Products

Hex keys dedicated for inch threads SKH(INCH) are available. SKH(INCH)

SNSS-SD(INCH)Socket Head Cap Screws with Small Head (Inch Thread)


Related Services

Product List

Click here to see SNSS-SD(INCH)

Click here to see Compact and Space-Saving