Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSS-M3-12-SD-ALK | M3 | 0.5 | 12 | 4.5 | 3 | 2.5 | 10 | 0.83 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSS-SD-ALK | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Nylon Patch | Nylon 11 |
Strength Class | A2 - 70 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Screws with small heads and nylon patch. Able to reduce the spot facing diameters compared to standard hex socket head cap screws.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
Usage Example
It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.Precautions for Use
- Since the head bearing surface area is small, the bearing surface pressure increases.
- Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.
Head Diameter and Screw Effective Cross-Sectional Area
Part Number | Head Diameter (mm) | Screw Effective Cross-Sectional Area (mm2) |
---|---|---|
SNSS-M2-SD-ALK | 3 | 2.07 |
SNSS-M2.5-SD-ALK | 3.8 | 3.39 |
SNSS-M3-SD-ALK | 4.5 | 5.03 |
SNSS-M4-SD-ALK | 5.5 | 8.78 |
SNSS-M5-SD-ALK | 7 | 14.2 |
SNSS-M6-SD-ALK | 8.5 | 20.1 |
SNSS-M8-SD-ALK | 11 | 36.6 |