• Special Screws (Bolts)
  • Compact and Space-Saving

SNST-SD/Socket Head Cap Screws with Small Head - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Slim
  • LowOutgas

Dimension Drawing

SNST-SDSocket Head Cap Screws with Small Head - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Mass
(g)
CAD
Download
RFQ
SNST-M3-5-SD M3 0.5 5 4.5 3 2.5 Full Thread 0.27 CAD RFQ
SNST-M3-6-SD M3 0.5 6 4.5 3 2.5 Full Thread 0.29 CAD RFQ
SNST-M3-8-SD M3 0.5 8 4.5 3 2.5 Full Thread 0.34 CAD RFQ
SNST-M3-10-SD M3 0.5 10 4.5 3 2.5 Full Thread 0.39 CAD RFQ
SNST-M3-12-SD M3 0.5 12 4.5 3 2.5 Full Thread 0.43 CAD RFQ
SNST-M3-16-SD M3 0.5 16 4.5 3 2.5 Full Thread 0.55 CAD RFQ
SNST-M3-20-SD M3 0.5 20 4.5 3 2.5 Full Thread 0.66 CAD RFQ
SNST-M4-8-SD M4 0.7 8 5.5 4 3 Full Thread 0.83 CAD RFQ
SNST-M4-10-SD M4 0.7 10 5.5 4 3 Full Thread 0.88 CAD RFQ
SNST-M4-12-SD M4 0.7 12 5.5 4 3 Full Thread 0.99 CAD RFQ
SNST-M4-16-SD M4 0.7 16 5.5 4 3 Full Thread 1.2 CAD RFQ
SNST-M4-20-SD M4 0.7 20 5.5 4 3 Full Thread 1.4 CAD RFQ
SNST-M4-25-SD M4 0.7 25 5.5 4 3 Full Thread 1.7 CAD RFQ
SNST-M4-30-SD M4 0.7 30 5.5 4 3 20 2 CAD RFQ
SNST-M5-10-SD M5 0.8 10 7 4.5 4 Full Thread 1.1 CAD RFQ
SNST-M5-12-SD M5 0.8 12 7 4.5 4 Full Thread 1.3 CAD RFQ
SNST-M5-16-SD M5 0.8 16 7 4.5 4 Full Thread 1.6 CAD RFQ
SNST-M5-20-SD M5 0.8 20 7 4.5 4 Full Thread 1.9 CAD RFQ
SNST-M5-25-SD M5 0.8 25 7 4.5 4 Full Thread 2.3 CAD RFQ
SNST-M5-30-SD M5 0.8 30 7 4.5 4 22 2.7 CAD RFQ
SNST-M5-35-SD M5 0.8 35 7 4.5 4 22 3.2 CAD RFQ
SNST-M6-10-SD M6 1 10 8.5 5.5 5 Full Thread 2.2 CAD RFQ
SNST-M6-12-SD M6 1 12 8.5 5.5 5 Full Thread 2.4 CAD RFQ
SNST-M6-16-SD M6 1 16 8.5 5.5 5 Full Thread 2.8 CAD RFQ
SNST-M6-20-SD M6 1 20 8.5 5.5 5 Full Thread 3.2 CAD RFQ
SNST-M6-25-SD M6 1 25 8.5 5.5 5 Full Thread 3.8 CAD RFQ
SNST-M6-30-SD M6 1 30 8.5 5.5 5 Full Thread 4.2 CAD RFQ
SNST-M6-35-SD M6 1 35 8.5 5.5 5 24 5.1 CAD RFQ
SNST-M6-40-SD M6 1 40 8.5 5.5 5 24 5.7 CAD RFQ
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
SNST-SD
Main Body TW340 (Grade 2 Titanium)

Application

Lighter-weight automobiles, aircrafts/aerospace equipment, robots, etc.
FPD production equipment / Semiconductor manufacturing equipment / Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • Hex socket head cap screws with small head diameter. Able to reduce the spot facing diameters compared to standard hex socket head cap screws.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • For the properties of titanium materials, see "Properties of Titanium." ⇒Properties of Titanium
  • Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering.

SNST-SDSocket Head Cap Screws with Small Head - Titanium


Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.

SNST-SDSocket Head Cap Screws with Small Head - Titanium


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SNST-SDSocket Head Cap Screws with Small Head - Titanium

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SNST-M3-SD 4.5 5.03
SNST-M4-SD 5.5 8.78
SNST-M5-SD 7 14.2
SNST-M6-SD 8.5 20.1

Mechanical Properties

TW340 (Grade 2 Titanium)
Tensile Strength (N/mm2) 340-510
0.2% Proof Load (N/mm2) 215 or Higher
Elongation (%) 23 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW340 (Grade 2 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 × 10-6
Electric Resistance (µΩ・m) 0.55
Magnetic Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)