• Special Screws (Bolts)
  • Compact and Space-Saving

SNST-SD-UT/Socket Head Cap Screws with Small Head - Titanium

  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Slim

Dimension Drawing

SNST-SD-UTSocket Head Cap Screws with Small Head - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Mass
(g)
CAD
Download
RFQ
SNST-M3-5-SD-UT M3 0.5 5 4.5 3 2.5 Full Thread 0.27 CAD RFQ
SNST-M3-6-SD-UT M3 0.5 6 4.5 3 2.5 Full Thread 0.29 CAD RFQ
SNST-M3-8-SD-UT M3 0.5 8 4.5 3 2.5 Full Thread 0.34 CAD RFQ
SNST-M3-10-SD-UT M3 0.5 10 4.5 3 2.5 Full Thread 0.39 CAD RFQ
SNST-M3-12-SD-UT M3 0.5 12 4.5 3 2.5 Full Thread 0.43 CAD RFQ
SNST-M3-16-SD-UT M3 0.5 16 4.5 3 2.5 Full Thread 0.55 CAD RFQ
SNST-M3-20-SD-UT M3 0.5 20 4.5 3 2.5 Full Thread 0.66 CAD RFQ
SNST-M4-8-SD-UT M4 0.7 8 5.5 4 3 Full Thread 0.83 CAD RFQ
SNST-M4-10-SD-UT M4 0.7 10 5.5 4 3 Full Thread 0.89 CAD RFQ
SNST-M4-12-SD-UT M4 0.7 12 5.5 4 3 Full Thread 0.99 CAD RFQ
SNST-M4-16-SD-UT M4 0.7 16 5.5 4 3 Full Thread 1.2 CAD RFQ
SNST-M4-20-SD-UT M4 0.7 20 5.5 4 3 Full Thread 1.4 CAD RFQ
SNST-M4-25-SD-UT M4 0.7 25 5.5 4 3 Full Thread 1.7 CAD RFQ
SNST-M4-30-SD-UT M4 0.7 30 5.5 4 3 20 2 CAD RFQ
SNST-M5-10-SD-UT M5 0.8 10 7 4.5 4 Full Thread 1.1 CAD RFQ
SNST-M5-12-SD-UT M5 0.8 12 7 4.5 4 Full Thread 1.3 CAD RFQ
SNST-M5-16-SD-UT M5 0.8 16 7 4.5 4 Full Thread 1.6 CAD RFQ
SNST-M5-20-SD-UT M5 0.8 20 7 4.5 4 Full Thread 1.9 CAD RFQ
SNST-M5-25-SD-UT M5 0.8 25 7 4.5 4 Full Thread 2.3 CAD RFQ
SNST-M5-30-SD-UT M5 0.8 30 7 4.5 4 22 2.7 CAD RFQ
SNST-M5-35-SD-UT M5 0.8 35 7 4.5 4 22 3.2 CAD RFQ
SNST-M6-10-SD-UT M6 1 10 8.5 5.5 5 Full Thread 2.2 CAD RFQ
SNST-M6-12-SD-UT M6 1 12 8.5 5.5 5 Full Thread 2.4 CAD RFQ
SNST-M6-16-SD-UT M6 1 16 8.5 5.5 5 Full Thread 2.8 CAD RFQ
SNST-M6-20-SD-UT M6 1 20 8.5 5.5 5 Full Thread 3.2 CAD RFQ
SNST-M6-25-SD-UT M6 1 25 8.5 5.5 5 Full Thread 3.8 CAD RFQ
SNST-M6-30-SD-UT M6 1 30 8.5 5.5 5 Full Thread 4.2 CAD RFQ
SNST-M6-35-SD-UT M6 1 35 8.5 5.5 5 24 5.1 CAD RFQ
SNST-M6-40-SD-UT M6 1 40 8.5 5.5 5 24 5.7 CAD RFQ
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
SNST-SD-UT
Main Body TW340 (Grade 2 Titanium)

Application

Lighter-weight automobiles, aircrafts/aerospace equipment, robots, etc.
FPD production equipment / Semiconductor manufacturing equipment / Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • Hex socket head cap screws with small head diameter. Able to reduce the spot facing diameters compared to standard hex socket head cap screws.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.

SNST-SD-UTSocket Head Cap Screws with Small Head - Titanium


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SNST-SD-UTSocket Head Cap Screws with Small Head - Titanium

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SNST-M3-SD-UT 4.5 5.03
SNST-M4-SD-UT 5.5 8.78
SNST-M5-SD-UT 7 14.2
SNST-M6-SD-UT 8.5 20.1

Mechanical Properties

TW340 (Grade 2 Titanium)
Tensile Strength (N/mm2) 340-510
0.2% Proof Load (N/mm2) 215 or Higher
Elongation (%) 23 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW340 (Grade 2 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 × 10-6
Electric Resistance (µΩ・m) 0.55
Magnetic Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)