• Special Screws (Bolts)
  • Compact and Space-Saving

SPS-LC/Plastic Screws - Socket Head Cap Screws with Low Profile - PPS

  • Space
  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-LCPlastic Screws - Socket Head Cap Screws with Low Profile - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M3-6-LC M3 0.5 6 5.5 2 2 533 0.17 10 0.11 CAD RFQ
SPS-M3-8-LC M3 0.5 8 5.5 2 2 533 0.17 10 0.13 CAD RFQ
SPS-M3-10-LC M3 0.5 10 5.5 2 2 533 0.17 10 0.15 CAD RFQ
SPS-M3-12-LC M3 0.5 12 5.5 2 2 533 0.17 10 0.17 CAD RFQ
SPS-M3-16-LC M3 0.5 16 5.5 2 2 533 0.17 10 0.21 CAD RFQ
SPS-M3-20-LC M3 0.5 20 5.5 2 2 533 0.17 10 0.25 CAD RFQ
SPS-M4-6-LC M4 0.7 6 7 2.8 2.5 898 0.63 10 0.24 CAD RFQ
SPS-M4-8-LC M4 0.7 8 7 2.8 2.5 898 0.63 10 0.27 CAD RFQ
SPS-M4-10-LC M4 0.7 10 7 2.8 2.5 898 0.63 10 0.31 CAD RFQ
SPS-M4-12-LC M4 0.7 12 7 2.8 2.5 898 0.63 10 0.34 CAD RFQ
SPS-M4-16-LC M4 0.7 16 7 2.8 2.5 898 0.63 10 0.4 CAD RFQ
SPS-M4-20-LC M4 0.7 20 7 2.8 2.5 898 0.63 10 0.49 CAD RFQ
SPS-M4-25-LC M4 0.7 25 7 2.8 2.5 898 0.63 10 0.59 CAD RFQ
SPS-M5-8-LC M5 0.8 8 8.5 3.5 3 1568 1 10 0.38 CAD RFQ
SPS-M5-10-LC M5 0.8 10 8.5 3.5 3 1568 1 10 0.43 CAD RFQ
SPS-M5-12-LC M5 0.8 12 8.5 3.5 3 1568 1 10 0.49 CAD RFQ
SPS-M5-16-LC M5 0.8 16 8.5 3.5 3 1568 1 10 0.59 CAD RFQ
SPS-M5-20-LC M5 0.8 20 8.5 3.5 3 1568 1 10 0.71 CAD RFQ
SPS-M5-25-LC M5 0.8 25 8.5 3.5 3 1568 1 10 0.88 CAD RFQ
SPS-M5-30-LC M5 0.8 30 8.5 3.5 3 1568 1 10 1 CAD RFQ
SPS-M6-10-LC M6 1 10 10 4 4 1891 1.74 5 0.74 CAD RFQ
SPS-M6-12-LC M6 1 12 10 4 4 1891 1.74 5 0.82 CAD RFQ
SPS-M6-16-LC M6 1 16 10 4 4 1891 1.74 5 0.96 CAD RFQ
SPS-M6-20-LC M6 1 20 10 4 4 1891 1.74 5 1.1 CAD RFQ
SPS-M6-25-LC M6 1 25 10 4 4 1891 1.74 5 1.4 CAD RFQ
SPS-M6-30-LC M6 1 30 10 4 4 1891 1.74 5 1.5 CAD RFQ
SPS-M6-40-LC M6 1 40 10 4 4 1891 1.74 5 2.1 CAD RFQ

*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
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
SPS-LC
Main body PPS
(Poly Phenylene Sulfide) (Bright Light Brown)
(Glass fiber 40%)
Heat resistance
temperature*1
200℃

*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Application

FPD production device / Semiconductor manufacturing device /
Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device /
Hydrothermal pump / Chemical pump

Characteristics

  • Hex socket head cap screw with low head.
  • For space-saving of equipment/device and applications with a limited top space.
  • PPS is excellent in heat resistance and chemical resistance and continuously used at 200°C. No fat or organic solvent cannot dissolve PPS at 200℃ or below.
  • High strength, high rigidity and high temperature strength is retained.
  • It is highly frame-resistant satisfying V-0 of the UL standard 94.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)