NBK logo

  • Special Screws
  • Compact and Space-Saving

SPS-M6-LC

Plastic screw - Hex Socket Low Head Bolt - PPS

  • Space
  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-LCPlastic screw - Hex Socket Low Head Bolt - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M6-10-LC M6 1 10 10 4 4 1891 1.74 5 0.74 CAD RFQ
SPS-M6-12-LC M6 1 12 10 4 4 1891 1.74 5 0.82 CAD RFQ
SPS-M6-16-LC M6 1 16 10 4 4 1891 1.74 5 0.96 CAD RFQ
SPS-M6-20-LC M6 1 20 10 4 4 1891 1.74 5 1.1 CAD RFQ
SPS-M6-25-LC M6 1 25 10 4 4 1891 1.74 5 1.4 CAD RFQ
SPS-M6-30-LC M6 1 30 10 4 4 1891 1.74 5 1.5 CAD RFQ
SPS-M6-40-LC M6 1 40 10 4 4 1891 1.74 5 2.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M6-10-LC M6 1 10 10 4 4 1891 1.74 5 0.74 CAD RFQ
SPS-M6-12-LC M6 1 12 10 4 4 1891 1.74 5 0.82 CAD RFQ
SPS-M6-16-LC M6 1 16 10 4 4 1891 1.74 5 0.96 CAD RFQ
SPS-M6-20-LC M6 1 20 10 4 4 1891 1.74 5 1.1 CAD RFQ
SPS-M6-25-LC M6 1 25 10 4 4 1891 1.74 5 1.4 CAD RFQ
SPS-M6-30-LC M6 1 30 10 4 4 1891 1.74 5 1.5 CAD RFQ
SPS-M6-40-LC M6 1 40 10 4 4 1891 1.74 5 2.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M6-10-LC M6 1 10 10 4 4 1891 1.74 5 0.74 CAD RFQ
SPS-M6-12-LC M6 1 12 10 4 4 1891 1.74 5 0.82 CAD RFQ
SPS-M6-16-LC M6 1 16 10 4 4 1891 1.74 5 0.96 CAD RFQ
SPS-M6-20-LC M6 1 20 10 4 4 1891 1.74 5 1.1 CAD RFQ
SPS-M6-25-LC M6 1 25 10 4 4 1891 1.74 5 1.4 CAD RFQ
SPS-M6-30-LC M6 1 30 10 4 4 1891 1.74 5 1.5 CAD RFQ
SPS-M6-40-LC M6 1 40 10 4 4 1891 1.74 5 2.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M6-10-LC M6 1 10 10 4 4 1891 1.74 5 0.74 CAD RFQ
SPS-M6-12-LC M6 1 12 10 4 4 1891 1.74 5 0.82 CAD RFQ
SPS-M6-16-LC M6 1 16 10 4 4 1891 1.74 5 0.96 CAD RFQ
SPS-M6-20-LC M6 1 20 10 4 4 1891 1.74 5 1.1 CAD RFQ
SPS-M6-25-LC M6 1 25 10 4 4 1891 1.74 5 1.4 CAD RFQ
SPS-M6-30-LC M6 1 30 10 4 4 1891 1.74 5 1.5 CAD RFQ
SPS-M6-40-LC M6 1 40 10 4 4 1891 1.74 5 2.1 CAD RFQ

*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPS-LC
Main body PPS
(Poly Phenylene Sulfide) (Bright Light Brown)
(Glass fiber 40%)
Heat resistance
temperature*1
200℃

*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Application

FPD production device / Semiconductor manufacturing device /
Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device /
Hydrothermal pump / Chemical pump

Characteristics

  • Hex socket head cap screw with low head.
  • For space-saving of equipment/device and applications with a limited top space.
  • PPS is excellent in heat resistance and chemical resistance and continuously used at 200°C. No fat or organic solvent cannot dissolve PPS at 200℃ or below.
  • High strength, high rigidity and high temperature strength is retained.
  • It is highly frame-resistant satisfying V-0 of the UL standard 94.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Related Services

Product List

Click here to see SPS-LC

Click here to see Compact and Space-Saving