• Special Screws
  • Compact and Space-Saving

SSC-M5-SD

Socket Head Cap Captive Screws with Small Head

  • Space
  • Slim
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SDSocket Head Cap Captive Screws with Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M5-12-SD M5 0.8 12 6 7 4.5 4 3.9 3 CAD RFQ
SSC-M5-16-SD M5 0.8 16 6 7 4.5 4 3.9 3.5 CAD RFQ
SSC-M5-20-SD M5 0.8 20 6 7 4.5 4 3.9 4 CAD RFQ
SSC-M5-25-SD M5 0.8 25 6 7 4.5 4 3.9 4.8 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSC-SD
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.
  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSC-SDSocket Head Cap Captive Screws with Small Head

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SSC-M3-SD 4.5 5.03
SSC-M4-SD 5.5 8.78
SSC-M5-SD 7 14.2
SSC-M6-SD 8.5 20.1
SSC-M8-SD 11 36.6

Installation Example

Make a screw hole in the cover, and then pass the SSC-SD thread part through it. Even when the screw is removed from the frame, SSC-SD does not fall out of the cover because the SSC-SD thread part catches on the cover screw hole.

SSC-SDSocket Head Cap Captive Screws with Small Head


Related Services

Product List

Click here to see SSC-SD

Click here to see Compact and Space-Saving