• Special Screws (Bolts)
  • Special Material Screws

SHNM/Hex Nuts - Molybdenum

  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SHNMHex Nuts/Washers - MolybdenumHex Nuts - Molybdenum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Mass
(g)
CAD
Download
RFQ
SHNM-M3 M3 0.5 5.5 2.4 0.44 CAD RFQ
SHNM-M4 M4 0.7 7 3.2 1 CAD RFQ
SHNM-M5 M5 0.8 8 4 1.6 CAD RFQ
SHNM-M6 M6 1 10 5 3.2 CAD RFQ
SHNM-M8 M8 1.25 13 6.5 7.1 CAD RFQ
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
SHNM
Main Body Pure Molybdenum

Application

Sputtering equipment and high temperature furnaces

Characteristics

  • These nuts and washers are made of pure molybdenum.
  • Melting Point: 2623 deg C. Excellent heat resistance.

Precautions for Use

Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.

Mechanical Properties

Pure Molybdenum SUS304
Tensile Strength(N/mm2 515 520 or Higher
0.2% Proof Stress(N/mm2 380 205 or Higher
Elongation(%) 15 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Pure Molybdenum SUS304
Specific Gravity 10.2 7.93
Longitudinal Elastic Modulus(GPa) 327 193
Electric Resistance(μΩ・m) 0.058 0.7
Thermal Conductivity(W/(m・K)) 142 17
Linear Expansion Coefficient(K-1 5.1×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Special Material Screws

Click here to see Special Screws (Bolts)