Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNH-M16-20-GJ | M16 | 2 | 20 | 10 | 24 | 10 | 69 | CAD | RFQ |
| SNH-M16-25-GJ | M16 | 2 | 25 | 10 | 24 | 10 | 75 | CAD | RFQ |
| SNH-M16-30-GJ | M16 | 2 | 30 | 10 | 24 | 10 | 82 | CAD | RFQ |
| SNH-M16-35-GJ | M16 | 2 | 35 | 10 | 24 | 10 | 89 | CAD | RFQ |
| SNH-M16-40-GJ | M16 | 2 | 40 | 10 | 24 | 10 | 96 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNH-GJ | |
|---|---|
| Main Body | Steel Galvanic Corrosion Prevention Treatment |
| Strength Class | 4.8 |
Application
For outdoor screw tightening, such as fixing outdoor components of air conditioners, etc.Characteristics
- When the thread part and mating side materials differ, this prevents the corrosion (galvanic corrosion *1) that occurs due to adherence of water droplets, etc.
- The surface treatment reduces the electrical conductivity, and suppresses the battery action between dissimilar metals which is a source of corrosion.
- The effective period of galvanic corrosion prevention is about 5 times longer than hot dip zinc plating.
- Suitable for fixing aluminum parts and materials that are used outdoors.
- The surface treatment has a high adhesiveness, and provides excellent anti-rust effects for the bolts themselves, as well.
*1: In locations where dissimilar metals are in direct contact, when water droplets, etc., adhere between the two metals, battery action can result in corrosion. This is also called galvanic corrosion.







