NBK logo

  • Special Screws
  • Screws with Special Surface Treatment

SNH-M6-GJ

Hex Head Screws (Galvanic Corrosion Prevention Treatment)

  • Chemical-proof

Dimension Drawing

SNH-GJHex Head Screws (Galvanic Corrosion Prevention Treatment)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNH-M6-10-GJ M6 1 10 4 10 10 4.5 CAD RFQ
SNH-M6-12-GJ M6 1 12 4 10 10 4.9 CAD RFQ
SNH-M6-16-GJ M6 1 16 4 10 10 5.6 CAD RFQ
SNH-M6-20-GJ M6 1 20 4 10 10 6.3 CAD RFQ
SNH-M6-25-GJ M6 1 25 4 10 10 7.2 CAD RFQ
SNH-M6-30-GJ M6 1 30 4 10 10 8.1 CAD RFQ
SNH-M6-35-GJ M6 1 35 4 10 10 9 CAD RFQ
SNH-M6-40-GJ M6 1 40 4 10 10 9.9 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SNH-GJ
Main Body Steel
Galvanic Corrosion Prevention Treatment
Strength Class 4.8

Application

For outdoor screw tightening, such as fixing outdoor components of air conditioners, etc.

Characteristics

  • When the thread part and mating side materials differ, this prevents the corrosion (galvanic corrosion *1) that occurs due to adherence of water droplets, etc.
  • The surface treatment reduces the electrical conductivity, and suppresses the battery action between dissimilar metals which is a source of corrosion.
  • The effective period of galvanic corrosion prevention is about 5 times longer than hot dip zinc plating.
  • Suitable for fixing aluminum parts and materials that are used outdoors.
  • The surface treatment has a high adhesiveness, and provides excellent anti-rust effects for the bolts themselves, as well.

*1: In locations where dissimilar metals are in direct contact, when water droplets, etc., adhere between the two metals, battery action can result in corrosion. This is also called galvanic corrosion.


Precautions for Use

The anti-corrosion effects vary depending on the usage conditions. Use periodic inspections to perform corrosion checks and replacements.

Related Products

Galvanic corrosion prevention treatment hex nut SHN-GJ / washer SWA-F-GJ are available.
SHN-GJSWA-F-GJ

SNH-GJHex Head Screws (Galvanic Corrosion Prevention Treatment)


Related Services

Product List

Click here to see SNH-GJ

Click here to see Screws with Special Surface Treatment