Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNH-M8-12-GJ | M8 | 1.25 | 12 | 5.5 | 13 | 10 | 10 | CAD | RFQ |
| SNH-M8-16-GJ | M8 | 1.25 | 16 | 5.5 | 13 | 10 | 11 | CAD | RFQ |
| SNH-M8-20-GJ | M8 | 1.25 | 20 | 5.5 | 13 | 10 | 12 | CAD | RFQ |
| SNH-M8-25-GJ | M8 | 1.25 | 25 | 5.5 | 13 | 10 | 14 | CAD | RFQ |
| SNH-M8-30-GJ | M8 | 1.25 | 30 | 5.5 | 13 | 10 | 16 | CAD | RFQ |
| SNH-M8-35-GJ | M8 | 1.25 | 35 | 5.5 | 13 | 10 | 17 | CAD | RFQ |
| SNH-M8-40-GJ | M8 | 1.25 | 40 | 5.5 | 13 | 10 | 19 | CAD | RFQ |
| SNH-M8-45-GJ | M8 | 1.25 | 45 | 5.5 | 13 | 10 | 20 | CAD | RFQ |
| SNH-M8-50-GJ | M8 | 1.25 | 50 | 5.5 | 13 | 10 | 22 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNH-GJ | |
|---|---|
| Main Body | Steel Galvanic Corrosion Prevention Treatment |
| Strength Class | 4.8 |
Application
For outdoor screw tightening, such as fixing outdoor components of air conditioners, etc.Characteristics
- When the thread part and mating side materials differ, this prevents the corrosion (galvanic corrosion *1) that occurs due to adherence of water droplets, etc.
- The surface treatment reduces the electrical conductivity, and suppresses the battery action between dissimilar metals which is a source of corrosion.
- The effective period of galvanic corrosion prevention is about 5 times longer than hot dip zinc plating.
- Suitable for fixing aluminum parts and materials that are used outdoors.
- The surface treatment has a high adhesiveness, and provides excellent anti-rust effects for the bolts themselves, as well.
*1: In locations where dissimilar metals are in direct contact, when water droplets, etc., adhere between the two metals, battery action can result in corrosion. This is also called galvanic corrosion.







