• Special Screws (Bolts)
  • Screws with Special Surface Treatment

SNSS-AUS/Hex Socket Head Cap Screws - Gold Coating

  • Cleanroom Specification
  • Seizing & Sticking Prevention
  • Decoration

Dimension Drawing

SNSS-AUSHex Socket Head Cap Screws - Gold Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M3-5-AUS M3 0.5 5 5.5 3 2.5 0.67 CAD RFQ
SNSS-M3-6-AUS M3 0.5 6 5.5 3 2.5 0.71 CAD RFQ
SNSS-M3-8-AUS M3 0.5 8 5.5 3 2.5 0.8 CAD RFQ
SNSS-M3-10-AUS M3 0.5 10 5.5 3 2.5 0.88 CAD RFQ
SNSS-M3-12-AUS M3 0.5 12 5.5 3 2.5 0.96 CAD RFQ
SNSS-M3-16-AUS M3 0.5 16 5.5 3 2.5 1.2 CAD RFQ
SNSS-M3-20-AUS M3 0.5 20 5.5 3 2.5 1.4 CAD RFQ
SNSS-M4-6-AUS M4 0.7 6 7 4 3 1.5 CAD RFQ
SNSS-M4-8-AUS M4 0.7 8 7 4 3 1.7 CAD RFQ
SNSS-M4-10-AUS M4 0.7 10 7 4 3 1.8 CAD RFQ
SNSS-M4-12-AUS M4 0.7 12 7 4 3 2 CAD RFQ
SNSS-M4-16-AUS M4 0.7 16 7 4 3 2.3 CAD RFQ
SNSS-M4-20-AUS M4 0.7 20 7 4 3 2.7 CAD RFQ
SNSS-M4-25-AUS M4 0.7 25 7 4 3 3.2 CAD RFQ
SNSS-M5-8-AUS M5 0.8 8 8.5 5 4 2.5 CAD RFQ
SNSS-M5-10-AUS M5 0.8 10 8.5 5 4 2.7 CAD RFQ
SNSS-M5-12-AUS M5 0.8 12 8.5 5 4 3 CAD RFQ
SNSS-M5-16-AUS M5 0.8 16 8.5 5 4 3.5 CAD RFQ
SNSS-M5-20-AUS M5 0.8 20 8.5 5 4 4 CAD RFQ
SNSS-M5-25-AUS M5 0.8 25 8.5 5 4 4.8 CAD RFQ
SNSS-M6-10-AUS M6 1 10 10 6 5 4.7 CAD RFQ
SNSS-M6-12-AUS M6 1 12 10 6 5 5.1 CAD RFQ
SNSS-M6-16-AUS M6 1 16 10 6 5 5.8 CAD RFQ
SNSS-M6-20-AUS M6 1 20 10 6 5 6.5 CAD RFQ
SNSS-M6-25-AUS M6 1 25 10 6 5 7.6 CAD RFQ
SNSS-M6-30-AUS M6 1 30 10 6 5 8.3 CAD RFQ
SNSS-M8-16-AUS M8 1.25 16 13 8 6 12 CAD RFQ
SNSS-M8-20-AUS M8 1.25 20 13 8 6 13 CAD RFQ
SNSS-M8-25-AUS M8 1.25 25 13 8 6 15 CAD RFQ
SNSS-M8-30-AUS M8 1.25 30 13 8 6 17 CAD RFQ
SNSS-M8-35-AUS M8 1.25 35 13 8 6 19 CAD RFQ
SNSS-M10-20-AUS M10 1.5 20 16 10 8 23 CAD RFQ
SNSS-M10-25-AUS M10 1.5 25 16 10 8 25 CAD RFQ
SNSS-M10-30-AUS M10 1.5 30 16 10 8 28 CAD RFQ
SNSS-M10-35-AUS M10 1.5 35 16 10 8 30 CAD RFQ
SNSS-M10-40-AUS M10 1.5 40 16 10 8 33 CAD RFQ
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
SNSS-AUS
Main Body SUSXM7(S.S. Grade:A2)
Gold coating(gold purity:99.99 wt%)
Strength Class A2-70

Application

Seizing prevention and control of impure elements.
FPD production equipment, Semiconductor devices

Characteristics

  • Excellent corrosion resistance, oxidation resistance, electroconductivity, and thermal conductivity.
  • The coating has excellent lubricating ability and is suitable for prevention of seizing.
  • Unlike standard gold plating, there is no surface preparation, so the screws are suitable for applications in which impure elements are controlled, such as with FPD production equipment and semiconductor devices.
  • Gold purity of coating:99.99wt%
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
  • Also, products with special specifications such as dimensions, shapes, materials, surface treatments, and cleanroom washing & special packaging are available.⇒We can make a screw like this one

SNSS-AUSHex Socket Head Cap Screws - Gold Coating


Tightening Property (Reference)

Part Number:SNSS-M5-25-AUS
⇒The Features of Screws with Special Surface Treatment

SNSS-AUSHex Socket Head Cap Screws - Gold Coating


Product List

Click here to see Screws with Special Surface Treatment

Click here to see Special Screws (Bolts)