• Special Screws (Bolts)
  • Screws with Special Surface Treatment

SSHS-SD-FC/Socket Head Cap Screws with Ultra Low Profile & Small Head - Fluorine Coating

  • Space
  • Seizing & Sticking Prevention
  • Slim
  • Decoration

Dimension Drawing

SSHS-SD-FCSocket Head Cap Screws with Ultra Low Profile & Small Head - Fluorine Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Mass
(g)
CAD
Download
RFQ
SSHS-M3-6-SD-FC M3 0.5 6 5 1.3 1.5 2 0.4 CAD RFQ
SSHS-M3-8-SD-FC M3 0.5 8 5 1.3 1.5 2 0.5 CAD RFQ
SSHS-M3-10-SD-FC M3 0.5 10 5 1.3 1.5 2 0.6 CAD RFQ
SSHS-M3-12-SD-FC M3 0.5 12 5 1.3 1.5 2 0.7 CAD RFQ
SSHS-M4-6-SD-FC M4 0.7 6 6 1.5 2 2.5 0.7 CAD RFQ
SSHS-M4-8-SD-FC M4 0.7 8 6 1.5 2 2.5 0.86 CAD RFQ
SSHS-M4-10-SD-FC M4 0.7 10 6 1.5 2 2.5 1 CAD RFQ
SSHS-M4-12-SD-FC M4 0.7 12 6 1.5 2 2.5 1.2 CAD RFQ
SSHS-M4-16-SD-FC M4 0.7 16 6 1.5 2 2.5 1.5 CAD RFQ
SSHS-M5-6-SD-FC M5 0.8 6 8 1.5 3 3 1.2 CAD RFQ
SSHS-M5-8-SD-FC M5 0.8 8 8 1.5 3 3 1.4 CAD RFQ
SSHS-M5-10-SD-FC M5 0.8 10 8 1.5 3 3 1.7 CAD RFQ
SSHS-M5-12-SD-FC M5 0.8 12 8 1.5 3 3 1.9 CAD RFQ
SSHS-M5-16-SD-FC M5 0.8 16 8 1.5 3 3 2.4 CAD RFQ
SSHS-M5-20-SD-FC M5 0.8 20 8 1.5 3 3 2.9 CAD RFQ
SSHS-M6-6-SD-FC M6 1 6 9 1.5 3 4 1.6 CAD RFQ
SSHS-M6-8-SD-FC M6 1 8 9 1.5 3 4 2 CAD RFQ
SSHS-M6-10-SD-FC M6 1 10 9 1.5 3 4 2.3 CAD RFQ
SSHS-M6-12-SD-FC M6 1 12 9 1.5 3 4 2.7 CAD RFQ
SSHS-M6-16-SD-FC M6 1 16 9 1.5 3 4 3.4 CAD RFQ
SSHS-M6-20-SD-FC M6 1 20 9 1.5 3 4 4.1 CAD RFQ
SSHS-M6-25-SD-FC M6 1 25 9 1.5 3 4 4.9 CAD RFQ
SSHS-M6-30-SD-FC M6 1 30 9 1.5 3 4 5.8 CAD RFQ
SSHS-M8-8-SD-FC M8 1.25 8 11 1.5 4 5 3.1 CAD RFQ
SSHS-M8-10-SD-FC M8 1.25 10 11 1.5 4 5 3.7 CAD RFQ
SSHS-M8-12-SD-FC M8 1.25 12 11 1.5 4 5 4.4 CAD RFQ
SSHS-M8-16-SD-FC M8 1.25 16 11 1.5 4 5 5.6 CAD RFQ
SSHS-M8-20-SD-FC M8 1.25 20 11 1.5 4 5 6.9 CAD RFQ
SSHS-M8-25-SD-FC M8 1.25 25 11 1.5 4 5 8.5 CAD RFQ
SSHS-M8-30-SD-FC M8 1.25 30 11 1.5 4 5 10 CAD RFQ
SSHS-M10-10-SD-FC M10 1.5 10 13.5 1.5 5 6 5.7 CAD RFQ
SSHS-M10-12-SD-FC M10 1.5 12 13.5 1.5 5 6 6.7 CAD RFQ
SSHS-M10-16-SD-FC M10 1.5 16 13.5 1.5 5 6 8.7 CAD RFQ
SSHS-M10-20-SD-FC M10 1.5 20 13.5 1.5 5 6 11 CAD RFQ
SSHS-M10-25-SD-FC M10 1.5 25 13.5 1.5 5 6 13 CAD RFQ
SSHS-M10-30-SD-FC M10 1.5 30 13.5 1.5 5 6 16 CAD RFQ
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
SSHS-SD-FC
Main Body SUSXM7 (Equivalent to SUS304)
Fluorine Coating
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
Seizing Prevention

Characteristics

  • Hex socket head cap screws with special low profile and small head diameter. Able to reduce spot facing diameters compared to standard hex socket head cap screws with special low profile.
  • Highly cost-effective coating.
  • Excellent lubrication property. Suitable for preventing seizing.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws with special low profiles.

SSHS-SD-FCSocket Head Cap Screws with Ultra Low Profile & Small Head - Fluorine Coating


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSHS-SD-FCSocket Head Cap Screws with Ultra Low Profile & Small Head - Fluorine Coating

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter
(mm)
Screw Effective Cross-Sectional Area
(mm2)
SSHS-M3-SD-FC 5 5.03
SSHS-M4-SD-FC 6 8.78
SSHS-M5-SD-FC 8 14.2
SSHS-M6-SD-FC 9 20.1
SSHS-M8-SD-FC 11 36.6
SSHS-M10-SD-FC 13.5 58

Tightening Property (Reference)

SSHS-SD-FCSocket Head Cap Screws with Ultra Low Profile & Small Head - Fluorine Coating

Reference data for Hex Socket Head Cap Screw - Fluorine Coating SNSS-M5-25-FC.⇒The Features of Screws with Special Surface Treatment


Product List

Click here to see Screws with Special Surface Treatment

Click here to see Special Screws (Bolts)