• Special Screws (Bolts)
  • Screws with Special Surface Treatment

SWA-AWEL/Adjust Metal Washer - Steel - Electroless Nickel Plating

Dimension Drawing

SWA-AWELAdjusting Washers (Steel / Electroless Nickel Plating)寸法図

Specs/CAD

Select

d
All
2
3
4
5
6
8
10
12
16
20
D
All
8
10
12
15
16
18
20
25
30
35
40
50
t
All
1
2
1.5
3
5

Unit : mm

Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWA-2-8-1-AWEL 2 8 1 10 0.38 CAD RFQ
SWA-2-8-2-AWEL 2 8 2 10 0.75 CAD RFQ
SWA-3-8-1-AWEL 3 8 1 10 0.35 CAD RFQ
SWA-3-8-2-AWEL 3 8 2 10 0.69 CAD RFQ
SWA-3-10-1-AWEL 3 10 1 10 0.56 CAD RFQ
SWA-3-10-2-AWEL 3 10 2 10 1.1 CAD RFQ
SWA-3-12-1-AWEL 3 12 1 10 0.83 CAD RFQ
SWA-3-12-2-AWEL 3 12 2 10 1.7 CAD RFQ
SWA-3-15-1-AWEL 3 15 1 10 1.3 CAD RFQ
SWA-3-15-2-AWEL 3 15 2 10 2.7 CAD RFQ
SWA-4-8-1-AWEL 4 8 1 10 0.3 CAD RFQ
SWA-4-8-1.5-AWEL 4 8 1.5 10 0.45 CAD RFQ
SWA-4-8-2-AWEL 4 8 2 10 0.6 CAD RFQ
SWA-4-10-1-AWEL 4 10 1 10 0.53 CAD RFQ
SWA-4-10-2-AWEL 4 10 2 10 1.1 CAD RFQ
SWA-4-10-3-AWEL 4 10 3 10 1.6 CAD RFQ
SWA-4-12-1-AWEL 4 12 1 10 0.8 CAD RFQ
SWA-4-12-2-AWEL 4 12 2 10 1.6 CAD RFQ
SWA-4-12-3-AWEL 4 12 3 10 2.4 CAD RFQ
SWA-4-12-5-AWEL 4 12 5 10 3.9 CAD RFQ
SWA-4-15-1-AWEL 4 15 1 10 1.3 CAD RFQ
SWA-4-15-2-AWEL 4 15 2 10 2.6 CAD RFQ
SWA-4-15-3-AWEL 4 15 3 10 3.9 CAD RFQ
SWA-4-15-5-AWEL 4 15 5 10 6.4 CAD RFQ
SWA-4-16-1-AWEL 4 16 1 10 1.5 CAD RFQ
SWA-4-16-2-AWEL 4 16 2 10 3 CAD RFQ
SWA-4-16-3-AWEL 4 16 3 10 4.4 CAD RFQ
SWA-4-16-5-AWEL 4 16 5 10 7.4 CAD RFQ
SWA-4-18-1-AWEL 4 18 1 10 1.9 CAD RFQ
SWA-4-18-2-AWEL 4 18 2 10 3.8 CAD RFQ
SWA-4-18-3-AWEL 4 18 3 10 5.7 CAD RFQ
SWA-4-18-5-AWEL 4 18 5 10 9.5 CAD RFQ
SWA-4-20-2-AWEL 4 20 2 10 4.7 CAD RFQ
SWA-4-20-3-AWEL 4 20 3 10 7.1 CAD RFQ
SWA-4-20-5-AWEL 4 20 5 10 12 CAD RFQ
SWA-4-25-2-AWEL 4 25 2 10 7.5 CAD RFQ
SWA-4-25-3-AWEL 4 25 3 10 11 CAD RFQ
SWA-4-25-5-AWEL 4 25 5 10 19 CAD RFQ
SWA-5-8-1-AWEL 5 8 1 10 0.25 CAD RFQ
SWA-5-8-1.5-AWEL 5 8 1.5 10 0.37 CAD RFQ
SWA-5-8-2-AWEL 5 8 2 10 0.49 CAD RFQ
SWA-5-10-1-AWEL 5 10 1 10 0.47 CAD RFQ
SWA-5-10-2-AWEL 5 10 2 10 0.94 CAD RFQ
SWA-5-10-3-AWEL 5 10 3 10 1.4 CAD RFQ
SWA-5-12-1-AWEL 5 12 1 10 0.74 CAD RFQ
SWA-5-12-2-AWEL 5 12 2 10 1.5 CAD RFQ
SWA-5-12-3-AWEL 5 12 3 10 2.2 CAD RFQ
SWA-5-12-5-AWEL 5 12 5 10 3.7 CAD RFQ
SWA-5-15-1-AWEL 5 15 1 10 1.2 CAD RFQ
SWA-5-15-2-AWEL 5 15 2 10 2.5 CAD RFQ
SWA-5-15-3-AWEL 5 15 3 10 3.7 CAD RFQ
SWA-5-15-5-AWEL 5 15 5 10 6.2 CAD RFQ
SWA-5-16-1-AWEL 5 16 1 10 1.4 CAD RFQ
SWA-5-16-2-AWEL 5 16 2 10 2.9 CAD RFQ
SWA-5-16-3-AWEL 5 16 3 10 4.3 CAD RFQ
SWA-5-16-5-AWEL 5 16 5 10 7.1 CAD RFQ
SWA-5-18-1-AWEL 5 18 1 10 1.8 CAD RFQ
SWA-5-18-2-AWEL 5 18 2 10 3.7 CAD RFQ
SWA-5-18-3-AWEL 5 18 3 10 5.5 CAD RFQ
SWA-5-18-5-AWEL 5 18 5 10 9.2 CAD RFQ
SWA-5-20-1-AWEL 5 20 1 10 2.3 CAD RFQ
SWA-5-20-2-AWEL 5 20 2 10 4.7 CAD RFQ
SWA-5-20-3-AWEL 5 20 3 10 6.9 CAD RFQ
SWA-5-20-5-AWEL 5 20 5 10 12 CAD RFQ
SWA-5-25-2-AWEL 5 25 2 10 7.4 CAD RFQ
SWA-5-25-3-AWEL 5 25 3 10 11 CAD RFQ
SWA-5-25-5-AWEL 5 25 5 10 18 CAD RFQ
SWA-6-8-1-AWEL 6 8 1 10 0.17 CAD RFQ
SWA-6-8-1.5-AWEL 6 8 1.5 10 0.26 CAD RFQ
SWA-6-8-2-AWEL 6 8 2 10 0.34 CAD RFQ
SWA-6-10-1-AWEL 6 10 1 10 0.4 CAD RFQ
SWA-6-10-2-AWEL 6 10 2 10 0.8 CAD RFQ
SWA-6-10-3-AWEL 6 10 3 10 1.2 CAD RFQ
SWA-6-12-1-AWEL 6 12 1 10 0.68 CAD RFQ
SWA-6-12-2-AWEL 6 12 2 10 1.4 CAD RFQ
SWA-6-12-3-AWEL 6 12 3 10 2 CAD RFQ
SWA-6-12-5-AWEL 6 12 5 10 3.3 CAD RFQ
SWA-6-15-1-AWEL 6 15 1 10 1.2 CAD RFQ
SWA-6-15-2-AWEL 6 15 2 10 2.4 CAD RFQ
SWA-6-15-3-AWEL 6 15 3 10 3.5 CAD RFQ
SWA-6-15-5-AWEL 6 15 5 10 5.8 CAD RFQ
SWA-6-16-1-AWEL 6 16 1 10 1.4 CAD RFQ
SWA-6-16-2-AWEL 6 16 2 10 2.7 CAD RFQ
SWA-6-16-3-AWEL 6 16 3 10 4.1 CAD RFQ
SWA-6-16-5-AWEL 6 16 5 10 6.8 CAD RFQ
SWA-6-18-1-AWEL 6 18 1 10 1.8 CAD RFQ
SWA-6-18-2-AWEL 6 18 2 10 3.5 CAD RFQ
SWA-6-18-3-AWEL 6 18 3 10 5.3 CAD RFQ
SWA-6-18-5-AWEL 6 18 5 10 8.9 CAD RFQ
SWA-6-20-1-AWEL 6 20 1 10 2.3 CAD RFQ
SWA-6-20-2-AWEL 6 20 2 10 4.5 CAD RFQ
SWA-6-20-3-AWEL 6 20 3 10 6.8 CAD RFQ
SWA-6-20-5-AWEL 6 20 5 10 11 CAD RFQ
SWA-6-25-1-AWEL 6 25 1 10 3.6 CAD RFQ
SWA-6-25-2-AWEL 6 25 2 10 7.3 CAD RFQ
SWA-6-25-3-AWEL 6 25 3 10 11 CAD RFQ
SWA-6-25-5-AWEL 6 25 5 10 18 CAD RFQ
SWA-6-30-2-AWEL 6 30 2 10 11 CAD RFQ
SWA-6-30-3-AWEL 6 30 3 10 16 CAD RFQ
SWA-6-30-5-AWEL 6 30 5 10 27 CAD RFQ
SWA-8-12-1-AWEL 8 12 1 10 0.49 CAD RFQ
SWA-8-12-2-AWEL 8 12 2 10 1 CAD RFQ
SWA-8-12-3-AWEL 8 12 3 10 1.5 CAD RFQ
SWA-8-12-5-AWEL 8 12 5 10 2.5 CAD RFQ
SWA-8-15-2-AWEL 8 15 2 10 2 CAD RFQ
SWA-8-15-3-AWEL 8 15 3 10 3 CAD RFQ
SWA-8-15-5-AWEL 8 15 5 10 5 CAD RFQ
SWA-8-16-2-AWEL 8 16 2 10 2.4 CAD RFQ
SWA-8-16-3-AWEL 8 16 3 10 3.6 CAD RFQ
SWA-8-16-5-AWEL 8 16 5 10 6 CAD RFQ
SWA-8-18-2-AWEL 8 18 2 10 3.2 CAD RFQ
SWA-8-18-3-AWEL 8 18 3 10 4.8 CAD RFQ
SWA-8-18-5-AWEL 8 18 5 10 8 CAD RFQ
SWA-8-20-2-AWEL 8 20 2 10 4.2 CAD RFQ
SWA-8-20-3-AWEL 8 20 3 10 6.3 CAD RFQ
SWA-8-20-5-AWEL 8 20 5 10 10 CAD RFQ
SWA-8-25-2-AWEL 8 25 2 10 7 CAD RFQ
SWA-8-25-3-AWEL 8 25 3 10 10 CAD RFQ
SWA-8-25-5-AWEL 8 25 5 10 17 CAD RFQ
SWA-8-30-2-AWEL 8 30 2 10 10 CAD RFQ
SWA-8-30-3-AWEL 8 30 3 10 16 CAD RFQ
SWA-8-30-5-AWEL 8 30 5 10 26 CAD RFQ
SWA-10-12-1-AWEL 10 12 1 10 0.27 CAD RFQ
SWA-10-12-2-AWEL 10 12 2 10 0.55 CAD RFQ
SWA-10-12-3-AWEL 10 12 3 10 0.82 CAD RFQ
SWA-10-12-5-AWEL 10 12 5 10 1.4 CAD RFQ
SWA-10-15-2-AWEL 10 15 2 10 1.5 CAD RFQ
SWA-10-15-3-AWEL 10 15 3 10 2.3 CAD RFQ
SWA-10-15-5-AWEL 10 15 5 10 3.8 CAD RFQ
SWA-10-16-2-AWEL 10 16 2 10 1.9 CAD RFQ
SWA-10-16-3-AWEL 10 16 3 10 2.9 CAD RFQ
SWA-10-16-5-AWEL 10 16 5 10 4.8 CAD RFQ
SWA-10-18-2-AWEL 10 18 2 10 2.8 CAD RFQ
SWA-10-18-3-AWEL 10 18 3 10 4.1 CAD RFQ
SWA-10-18-5-AWEL 10 18 5 10 6.9 CAD RFQ
SWA-10-20-2-AWEL 10 20 2 10 3.7 CAD RFQ
SWA-10-20-3-AWEL 10 20 3 10 5.6 CAD RFQ
SWA-10-20-5-AWEL 10 20 5 10 9.3 CAD RFQ
SWA-10-25-3-AWEL 10 25 3 10 9.8 CAD RFQ
SWA-10-25-5-AWEL 10 25 5 10 16 CAD RFQ
SWA-10-30-3-AWEL 10 30 3 10 15 CAD RFQ
SWA-10-30-5-AWEL 10 30 5 10 25 CAD RFQ
SWA-10-35-3-AWEL 10 35 3 10 21 CAD RFQ
SWA-10-35-5-AWEL 10 35 5 10 35 CAD RFQ
SWA-10-40-3-AWEL 10 40 3 10 28 CAD RFQ
SWA-10-40-5-AWEL 10 40 5 10 46 CAD RFQ
SWA-10-50-3-AWEL 10 50 3 10 44 CAD RFQ
SWA-10-50-5-AWEL 10 50 5 10 74 CAD RFQ
SWA-12-16-3-AWEL 12 16 3 10 2.1 CAD RFQ
SWA-12-16-5-AWEL 12 16 5 10 3.5 CAD RFQ
SWA-12-18-2-AWEL 12 18 2 10 2.2 CAD RFQ
SWA-12-18-3-AWEL 12 18 3 10 3.3 CAD RFQ
SWA-12-18-5-AWEL 12 18 5 10 5.5 CAD RFQ
SWA-12-20-2-AWEL 12 20 2 10 3.2 CAD RFQ
SWA-12-20-3-AWEL 12 20 3 10 4.8 CAD RFQ
SWA-12-20-5-AWEL 12 20 5 10 8 CAD RFQ
SWA-12-25-3-AWEL 12 25 3 10 9 CAD RFQ
SWA-12-25-5-AWEL 12 25 5 10 15 CAD RFQ
SWA-12-30-3-AWEL 12 30 3 10 14 CAD RFQ
SWA-12-30-5-AWEL 12 30 5 10 23 CAD RFQ
SWA-12-35-3-AWEL 12 35 3 10 20 CAD RFQ
SWA-12-35-5-AWEL 12 35 5 10 33 CAD RFQ
SWA-12-40-3-AWEL 12 40 3 10 27 CAD RFQ
SWA-12-40-5-AWEL 12 40 5 10 45 CAD RFQ
SWA-12-50-3-AWEL 12 50 3 10 44 CAD RFQ
SWA-12-50-5-AWEL 12 50 5 10 73 CAD RFQ
SWA-16-20-2-AWEL 16 20 2 10 1.8 CAD RFQ
SWA-16-20-3-AWEL 16 20 3 10 2.7 CAD RFQ
SWA-16-20-5-AWEL 16 20 5 10 4.5 CAD RFQ
SWA-16-25-3-AWEL 16 25 3 10 6.9 CAD RFQ
SWA-16-25-5-AWEL 16 25 5 10 11 CAD RFQ
SWA-16-30-3-AWEL 16 30 3 10 12 CAD RFQ
SWA-16-30-5-AWEL 16 30 5 10 20 CAD RFQ
SWA-16-35-3-AWEL 16 35 3 10 18 CAD RFQ
SWA-16-35-5-AWEL 16 35 5 10 30 CAD RFQ
SWA-16-40-3-AWEL 16 40 3 10 25 CAD RFQ
SWA-16-40-5-AWEL 16 40 5 10 41 CAD RFQ
SWA-16-50-3-AWEL 16 50 3 10 41 CAD RFQ
SWA-16-50-5-AWEL 16 50 5 10 69 CAD RFQ
SWA-20-35-3-AWEL 20 35 3 10 15 CAD RFQ
SWA-20-35-5-AWEL 20 35 5 10 25 CAD RFQ
SWA-20-40-3-AWEL 20 40 3 10 22 CAD RFQ
SWA-20-40-5-AWEL 20 40 5 10 37 CAD RFQ
SWA-20-50-3-AWEL 20 50 3 10 39 CAD RFQ
SWA-20-50-5-AWEL 20 50 5 10 65 CAD RFQ
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
SWA-AWEL
Main Body Equivalent to S45C
Electroless Nickel Plating

Application

Height adjustment / Seating surface fall prevention

Characteristics

  • There is a variety of outside diameters and thickness relative to normal plain washers.
  • For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
  • ​As a collar and a spacer, it can adjust the cumulative error in assembly.

Product List

Click here to see Screws with Special Surface Treatment

Click here to see Special Screws (Bolts)